FS.E - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Inocon
2 Positioning
2B Linear unit connectors
FS.E
Powered by
CAD模型選擇
{inocon/2_positionieren/2b_verfahrschlitten/fs_e/gn_146_1_2.prj},{NB=Flansch-Verfahrschlitten FS.E-G40-56-2-8},{PARTNUMBER=FS.E-G40-56-2-8},{D11=40},{K=56},{D2=8.5},{NDM3=5},{KDM3=8.157},{NDM4=5.5},{KDM4=4.019},{L1=83},{L2=56},{M=42},{T=10},{X1=78},{X2=52},{Y1=108},{Y2=82},{A=11.000},{B=43.980},{C=8.000},{D=10.000},{E=4.000},{F=6.000},{G=7.670},{H=18.000},{J=1.000},{L01=17.500},{R=11.000},{L3X=28.000},{L4=13.000},{N1=15.970},{P=3.000},{RP=12.000},{L22=46.000},{L23=36.000},{U=9.000},{A4=6.000},{B4=15.000},{C4=4.250},{D44=5.000},{E4=2.000},{F4=2.500},{H4=2.000},{J4=0.600},{L44=5.000},{R4=4.000},{RP1=29.000},{RR=21.550},{WEIGHT=0.4380},{D1=G40},{D1X=G40},{KS=Klemmschrauben mit Innensechskant},{D3=M5},{D4=M5},{Z=M10-35},{L3=78 | 92},{OB=blank}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
[mm]
D3
Mounting screws on the follower
ⁿ/ₐ
L1
Length
[mm]
L2
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw location
ⁿ/ₐ
L3
Clamping lever
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear Actuator Connector...
FS.E-B30-40-2-2
B30 (without slide insert...
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1540
76090000
YES
Linear Actuator Connector...
FS.E-B30-40-2-8
B30 (without slide insert...
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
blank
0.1590
76090000
YES
Linear Actuator Connector...
FS.E-G30-40-2-2
G30 (with slide insert)
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1400
76090000
YES
Linear Actuator Connector...
FS.E-G30-40-2-8
G30 (with slide insert)
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
blank
0.1590
76090000
YES
Linear Actuator Connector...
FS.E-B30-56-2-2
B30 (without slide insert...
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
black
0.5110
76090000
YES
Linear Actuator Connector...
FS.E-B30-56-2-8
B30 (without slide insert...
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
blank
0.5110
76090000
YES
Linear Actuator Connector...
FS.E-G30-56-2-2
G30 (with slide insert)
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
black
0.5110
76090000
YES
Linear Actuator Connector...
FS.E-G30-56-2-8
G30 (with slide insert)
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
blank
0.5110
76090000
YES
Linear Actuator Connector...
FS.E-B40-56-2-2
B40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
black
0.4300
76090000
YES
Linear Actuator Connector...
FS.E-B40-56-2-8
B40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
blank
0.4380
76090000
YES
Linear Actuator Connector...
FS.E-G40-56-2-2
G40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
black
0.4200
76090000
YES
Linear Actuator Connector...
FS.E-G40-56-2-8
G40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
blank
0.4380
76090000
YES
Linear Actuator Connector...
FS.E-B40-65-2-2
B40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
black
0.7940
76090000
YES
Linear Actuator Connector...
FS.E-B40-65-2-8
B40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
blank
0.7940
76090000
YES
Linear Actuator Connector...
FS.E-G40-65-2-2
G40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
black
0.7940
76090000
YES
Linear Actuator Connector...
FS.E-G40-65-2-8
G40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
blank
0.7940
76090000
YES
Linear Actuator Connector...
FS.E-B50-65-2-2
B50 (without slide insert...
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.6750
76090000
YES
Linear Actuator Connector...
FS.E-B50-65-2-8
B50 (without slide insert...
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.6830
76090000
YES
Linear Actuator Connector...
FS.E-G50-65-2-2
G50 (with slide insert)
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.7200
76090000
YES
Linear Actuator Connector...
FS.E-G50-65-2-8
G50 (with slide insert)
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.6830
76090000
YES
Linear Actuator Connector...
FS.E-B60-80-2-2
B60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
black
1.1300
76090000
YES
Linear Actuator Connector...
FS.E-B60-80-2-8
B60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
blank
1.1250
76090000
YES
Linear Actuator Connector...
FS.E-G60-80-2-2
G60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
black
1.1300
76090000
YES
Linear Actuator Connector...
FS.E-G60-80-2-8
G60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
blank
1.1250
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表