目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C08.01 - Cage nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C08 Cage nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c08_kafigmutter/c08_01.prj},{NB=IMS 17005016AKAFIGMUTTER M6 1,2 - 1,6 MM EDELSTAHL-KAFIG (1.4301)(1.2)},{V=30},{CNSORDERNO=17005016A},{ARTCODE=KAFIGMUTTER M6 1,2 - 1,6 MM EDELSTAHL-KAFIG (1.4301)},{D=M6},{BD=1.20},{BDX=[1.20:1.60]},{A=12.25},{B=12.20},{C=6.15},{E=8.20},{S=0.45},{CNSMASSEXACT=3.30},{CNSMATNO=EDELSTAHL 1.4301},{CNSOBFL=BL},{CNSORDERNOOLD=1705016A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Thread
ⁿ/ₐ
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 170072640 / KAFIGMUTT...
170072640
CAGE NUT M4 0,7 - 1,1 MM ...
M4
[0.70:1.10]
12.25
12.00
6.15
8.20
0.45
4.00
STAINLESS STEEL A2
BL
IMS 170000310 / KAFIGMUTT...
170000310
CAGE NUT M4 0,7 - 1,7 ZIN...
M4
[0.70:1.70]
13.10
13.50
4.60
9.50
0.50
3.77
SPRING STEEL CK 67
VZ FL
IMS 17004804A / KAFIGMUTT...
17004804A
CAGE NUT M4 1,2 - 1,6 STA...
M4
[1.20:1.60]
12.00
12.10
6.20
8.10
0.45
3.70
STAINLESS STEEL A2
BL
IMS 17005014A / KAFIGMUTT...
17005014A
CAGE NUT M4 1,2 - 1,6 MM ...
M4
[1.20:1.60]
12.25
12.20
6.15
8.20
0.45
4.00
SPRING STEEL CK 67
VZ
IMS 17000031A / KAFIGMUTT...
17000031A
CAGE NUT M4 1,80 - 2,60 M...
M4
[1.80:2.60]
13.10
13.50
4.60
9.50
0.50
3.75
STAINLESS STEEL CK 67
VZ FL
IMS 17004804D / KAFIGMUTT...
17004804D
CAGE NUT M4 3,6 - 4,5 MM ...
M4
[3.60:4.50]
12.00
11.70
6.20
8.30
0.45
3.85
EDELSTAHL 1.4310
BL
IMS 17006025A / KAFIGMUTT...
17006025A
CAGE NUT M5 FOR 1,5 MM Z...
M5
[0.70:1.60]
13.50
13.50
6.50
9.50
0.50
4.70
SPRING STEEL CK 67
VZ FL PASS
IMS 170066980 / KAFIGMUTT...
170066980
CAGE NUT M5 0,7 - 1,7 MM ...
M5
[0.70:1.70]
13.10
13.50
4.60
9.50
0.50
0.01
SPRING STEEL CK 67
VZ
IMS 17005015A / KAFIGMUTT...
17005015A
CAGE NUT M5 1,2 - 1,6 MM ...
M5
[1.20:1.60]
12.00
12.10
6.20
8.20
0.45
0.01
STAINLESS STEEL 1.4301
BL
IMS 170073170 / KAFIGMUTT...
170073170
CAGE NUT M5 1,7 - 2,6 MM ...
M5
[1.70:2.60]
10.25
9.80
5.00
6.70
0.45
1.95
STAINLESS STEEL A2
BL
IMS 170070350 / KAFIGMUTT...
170070350
CAGE NUT M5 1,70 - 2,60 M...
M5
[1.70:2.60]
12.90
13.30
6.00
9.50
0.50
1.20
SPRING STEEL CK 67
VZ FL
IMS 17006025B / KAFIGMUTT...
17006025B
CAGE NUT M5 1,7 - 2,6 MM ...
M5
[1.70:2.60]
13.50
13.25
6.20
9.50
0.50
4.60
SPRING STEEL CK 67
VZ FL PASS
IMS 17006026A / KAFIGMUTT...
17006026A
CAGE NUT M6 0,7 - 1,7 MM ...
M6
[0.70:1.70]
13.40
13.80
6.40
9.50
0.50
4.20
SPRING STEEL CK 67
VZ FL
IMS 17005016A / KAFIGMUTT...
17005016A
CAGE NUT M6 1,2 - 1,6 MM ...
M6
[1.20:1.60]
12.25
12.20
6.15
8.20
0.45
3.30
STAINLESS STEEL 1.4301
BL
IMS 17005016B / KAFIGMUTT...
17005016B
CAGE NUT M6 1,7 - 2,5 MM ...
M6
[1.70:2.50]
12.30
12.00
6.20
8.20
0.45
3.30
STAINLESS STEEL 1.4301
BL
IMS 17006026B / KAFIGMUTT...
17006026B
CAGE NUT M6 1,8 - 2,7 MM ...
M6
[1.80:2.60]
13.10
13.50
6.30
9.50
0.50
4.30
SPRING STEEL CK 67
VZ FL
IMS 17006026C / KAFIGMUTT...
17006026C
CAGE NUT M6 2,7 - 3,5 MM ...
M6
[2.80:3.50]
13.30
13.00
6.20
9.50
0.50
4.40
SPRING STEEL CK 67
VZ FL
IMS 17000040C / KAFIGMUTT...
17000040C
CAGE NUT M8 0,70 - 1,70 M...
M8
[0.70:1.70]
16.60
17.80
7.40
12.50
0.60
8.54
SPRING STEEL CK 67
VZ FL PASS
IMS 170073440 / KAFIGMUTT...
170073440
CAGE NUT M8 1,0 - 1,7 MM ...
M8
[1.00:1.70]
16.00
16.60
7.80
12.30
0.50
0.01
SPRING STEEL CK 67
VZ FL
IMS 17000040A / KAFIGMUTT...
17000040A
CAGE NUT M8 1,80 - 2,60 M...
M8
[1.80:2.60]
16.60
17.80
7.40
12.80
0.60
8.50
SPRING STEEL CK 67
VZ FL PASS
IMS 170069040 / KAFIGMUTT...
170069040
CAGE NUT M 8 1,8 - 3,2 M...
M8
[1.80:3.20]
16.30
16.40
7.80
12.20
0.50
8.50
STAINLESS STEEL 1.4301
BL
IMS 17005028B / KAFIGMUTT...
17005028B
CAGE NUT M8 1,8 - 3,2 MM ...
M8
[1.80:3.20]
16.30
16.60
7.80
12.20
0.50
8.30
STAINLESS STEEL 1.4301
BL
IMS 17004808C / KAFIGMUTT...
17004808C
CAGE NUT M8 3,3 - 4,7 MM ...
M8
[3.30:4.70]
16.00
16.60
7.80
12.10
0.50
8.50
EDELSTAHL 1.4310
BL
IMS 170066470 / KAFIGMUTT...
170066470
CAGE NUT M10 1,8 - 2,6 MM...
M10
[1.80:2.60]
16.90
16.80
7.70
12.80
0.60
7.49
SPRING STEEL CK 67
VZ FL
IMS 170001080 / KAFIGMUTT...
170001080
CAGE NUT M10 2,0 - 3,0 MM...
M10
[2.00:3.00]
16.50
17.30
7.00
12.50
0.60
7.40
SPRING STEEL CK 67
VZ FL
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Serie KLIPKO® - Cage nuts
KVT Fastening
24.02.2023
BN 38359 - Cage nuts Form A, with right-angled tab (FASTEKS® KLIPKO ZI), Ca...
Bossard Catalog
11.03.2024
HR - handwheel
INKOMA-GROUP
17.04.2019
C08.02 - Cage nut
IMS UNIVERSAL Fastening elements
21.03.2022
BN 3307 - Cage nuts, steel, zinc plated blue (nut)
Bossard Catalog
31.10.2023
Serie KLIPKO® - Cage nuts
KVT Fastening
24.02.2023
6-045.01 - Cage Nuts
Dirak
15.12.2023
BN 38357 - Cage nuts (FASTEKS® KLIPKO RR), stainless steel A2
Bossard Catalog
11.03.2024
E01.02 Form 3 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
E01.02 Form 1 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
W18 (Imperial) - Heavy-Duty, Double-Acting Wiper - Series 318 (Imperial)
System Seals
19.10.2020
R07 (Imperial) - Heavy Duty Rod U-Cup - Series 107 (Imperial)
System Seals
19.10.2020
R51 (Imperial) - Rod Seal - Series 151 (Imperial)
System Seals
19.10.2020
G90R (Imperial) - High-Strength Composite Guide Band - Series 890, Rod (Imp...
System Seals
19.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表