目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C07.04 Form 1 - Spring clip
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C07 Quicky
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c07_quicky/c07_04_form_1.prj},{NB=IMS 09000027ASPRING CLIP 3,0 MM PHOSPHATED IMPREGNATED},{V=8},{CNSORDERNO=09000027A},{FORM=c0704_form1.jpg},{ARTCODE=FEDERMUTTER 3,0 MM PHO IMP},{D=3.00},{A=15.00},{B=10.00},{S=0.35},{CNSMASSEXACT=0.38},{CNSMATNO=FEDERSTAHL CK 67 },{CNSOBFL=PHO IMP},{CNSORDERNOOLD=0900027A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 090072890 / SPRING CL...
090072890
SPRING CLIP M4 ZINC-PLATE...
M4
14.00
8.00
0.40
0.34
SPRING STEEL CK 67
VZ FL PASS
IMS 090064310 / SPRING CL...
090064310
SPRING CLIP 7 X 11 PHOSPH...
2.00
11.00
7.00
0.30
0.18
SPRING STEEL CK 67
PHO IMP
IMS 090002870 / SPRING CL...
090002870
SPRING CLIP 2,5 MM
2.50
11.00
6.00
0.30
0.15
SPRING STEEL CK 67
VZ FL PASS
IMS 09000026A / SPRING CL...
09000026A
SPRING CLIP 2,5 MM ZINC-P...
2.50
11.00
7.00
0.25
0.16
SPRING STEEL CK 67
VZ FL PASS
IMS 090073320 / SPRING CL...
090073320
SPRING CLIP 2,5 MM ZINC-P...
2.50
11.00
7.00
0.30
0.15
SPRING STEEL CK 67
VZ FL PASS
IMS 090000260 / SPRING CL...
090000260
SPRING CLIP 2,5 MM
2.50
15.00
10.00
0.35
0.40
SPRING STEEL CK 67
PHO IMP
IMS 090007870 / SPRING CL...
090007870
SPRING CLIP 3,0 MM ZINC-P...
3.00
11.00
7.00
0.30
0.18
SPRING STEEL CK 67
VZ FL PASS
IMS 090066580 / SPRING CL...
090066580
SPRING CLIP 3,0 MM ZINC-P...
3.00
12.60
8.00
0.35
0.27
SPRING STEEL CK 67
VZ FL PASS
IMS 090000270 / SPRING CL...
090000270
SPRING CLIP 3,0 MM ZINC-P...
3.00
15.00
10.00
0.30
0.33
SPRING STEEL CK 67
VZ
IMS 09000027A / SPRING CL...
09000027A
SPRING CLIP 3,0 MM PHOSPH...
3.00
15.00
10.00
0.35
0.38
SPRING STEEL CK 67
PHO IMP
IMS 09000027B / SPRING CL...
09000027B
SPRING CLIP 3,0 MM ZINC-P...
3.00
15.00
10.00
0.35
0.41
SPRING STEEL CK 67
VZ FL
IMS 090065420 / SPRING CL...
090065420
SPRING CLIP STAINLESS STE...
3.00
15.00
11.60
0.40
0.40
1.4310
BL
IMS 090066440 / SPRING CL...
090066440
SPRING CLIP ZINC-PLATED
3.60
12.70
8.00
0.35
0.28
SPRING STEEL C 75
VZ FL PASS
IMS 09000029A / SPRING CL...
09000029A
SPRING CLIP 4,0 MM ZINC-P...
4.00
14.00
9.50
0.30
0.27
SPRING STEEL CK 67
VZ FL
IMS 090002540 / SPRING CL...
090002540
SPRING CLIP 4,0 MM ZINC-P...
4.00
14.20
9.50
0.35
0.35
SPRING STEEL C 75
VZ FL PASS
IMS 09000029B / SPRING CL...
09000029B
SPRING CLIP 4,0 MM PHOSPH...
4.00
15.00
10.00
0.35
0.37
SPRING STEEL CK 67
PHO
IMS 09000029C / SPRING CL...
09000029C
SPRING CLIP 4,0 MM ZINC-P...
4.00
15.00
10.00
0.35
0.40
SPRING STEEL CK 67
VZ FL PASS
IMS 090067530 / SPRING CL...
090067530
SPRING CLIP 5,0 MM ZINC-P...
5.00
15.80
9.50
0.35
0.36
SPRING STEEL CK 67
VZ FL PASS
IMS 090001370 / SPRING CL...
090001370
SPRING CLIP 6,0 MM ZINC-P...
6.00
19.50
12.50
0.40
0.70
SPRING STEEL CK 67
VZ FL PASS
IMS 090062590 / SPRING CL...
090062590
SPRING CLIP 7,0 MM ZINC-P...
7.50
25.50
17.50
0.40
1.44
SPRING STEEL CK 67
VZ
IMS 090063780 / SPRING CL...
090063780
SPRING CLIP FOR BOLT 9,5 ...
9.50
25.50
17.50
0.40
1.31
SPRING STEEL CK 67
VZ FL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C10.01 Form 2 - Plastic nut
IMS UNIVERSAL Fastening elements
21.03.2022
C05.01 - Slotted nut
IMS UNIVERSAL Fastening elements
21.03.2022
FMA - trapezoidal flanged nut
INKOMA-GROUP
17.04.2019
W14 (Imperial) - Heavy-Duty, Double-Acting Wiper - Series 314 (Imperial)
System Seals
19.10.2020
R01 (Metric) - Rod U-Cup Seal - Series 101 (Metric)
System Seals
19.10.2020
P01 (Imperial) - Heavy Duty Piston U-Cup - Series 201 (Imperial)
System Seals
19.10.2020
CL1R
TAIYO
14.06.2023
G90P (Metric) - High-Strength Composite Guide Band - Series 890, Piston (Me...
System Seals
19.10.2020
W24 (Metric) - Heavy Duty "Rambo" Snap-In Wiper - Series 324 (Metric)
System Seals
19.10.2020
W01 (Metric) - Dirt Wiper - Series 301 (Metric)
System Seals
19.10.2020
G90P (Imperial) - High-Strength Composite Guide Band - Series 890, Piston (...
System Seals
19.10.2020
R09 (Metric) - Standard Duty Rod Seal - Series 109 (Metric)
System Seals
19.10.2020
G90R (Rod) - High-Strength Composite Guide Band - Series 890, Rod (Metric)
System Seals
19.10.2020
W17 (Metric) - Mill-Duty, Double-Acting Wiper - Series 317 (Metric)
System Seals
19.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表