目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C06.03 Form 3 - Grommet open
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C06 Grommet
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c06_tulle/c06_03_form_3.prj},{NB=IMS 34000061AGROMMET PA 6 WAXED(8.90.8)},{V=36},{CNSORDERNO=34000061A},{FORM=c06_03_form3.jpg},{ARTCODE=TULLE PA 6 ROT GEWACHST},{BL=8.90},{BLX=[8.90:9.10]},{BD=0.80},{BDX=[0.80:0.90]},{A=10.35},{B=1.00},{C=6.75},{D=9.00},{E=4.50},{CNSMASSEXACT=0.17},{CNSMATNO=Kunstoff},{CNSMAT=PA 6},{FARBE=R},{CNSORDERNOOLD=3400061A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 340023800 / GROMMET P...
340023800
GROMMET PA 6 NATURAL
[7.00:7.20]
[0.75:0.80]
8.20
1.00
5.30
7.00
3.20
0.11
Plastic
PA 6
N
IMS 340044320 / GROMMET P...
340044320
GROMMET PEE 724 GREY
[7.00:7.20]
[1.10:1.30]
10.00
1.20
6.80
6.70
3.80
0.14
Plastic
PEE 724
G
IMS 340009120 / GROMMET P...
340009120
GROMMET PA 66 BLACK
[7.20:7.40]
[0.60:0.70]
9.00
1.00
5.50
7.30
4.00
0.13
Plastic
PA 66
S
IMS 340000630 / GROMMET P...
340000630
GROMMET PA 6 NATURAL
[7.90:8.10]
0.90
9.50
1.00
5.50
8.10
4.50
0.16
Plastic
PA 6
N
IMS 340060270 / GROMMET P...
340060270
GROMMET PA 601 COLOURLESS
[7.90:8.10]
1.30
9.50
1.00
5.50
8.10
4.50
0.17
Plastic
PA 601
N
IMS 340052590 / GROMMET P...
340052590
GROMMET PA 66 NATURAL
[7.90:8.30]
[0.80:1.00]
10.50
1.20
5.30
6.30
4.50
0.17
Plastic
PA 66
N
IMS 340041650 / GROMMET P...
340041650
GROMMET PA 6 NATURAL
[8.00:8.20]
0.90
12.00
1.00
5.50
8.00
4.50
0.16
Plastic
PA 6
N
IMS 340250020 / GROMMET T...
340250020
GROMMET TPE BLACK
[8.00:8.50]
0.80
14.00
1.30
10.80
7.20
4.80
0.41
Plastic
TPE
S
IMS 340091320 / GROMMET P...
340091320
GROMMET PA 66 BLACK
8.20
0.70
10.50
1.60
8.40
7.70
4.90
0.31
Plastic
PA 66
S
IMS 340054390 / GROMMET P...
340054390
GROMMET PA 66 NATURAL
[8.90:9.10]
[0.70:0.90]
12.00
0.70
6.80
9.10
4.50
0.22
Plastic
PA 66
N
IMS 340000610 / GROMMET P...
340000610
GROMMET PA 6 RED
[8.90:9.10]
[0.80:0.90]
10.35
1.00
6.75
9.00
4.50
0.20
Plastic
PA 6
R
IMS 34000061A / GROMMET P...
34000061A
GROMMET PA 6 WAXED
[8.90:9.10]
[0.80:0.90]
10.35
1.00
6.75
9.00
4.50
0.17
Plastic
PA 6
R
IMS 340020730 / GROMMET P...
340020730
GROMMET PA 601 COLOURLESS
[8.90:9.10]
0.88
17.00
0.90
6.40
9.00
4.50
0.34
Plastic
PA 601
N
IMS 340000620 / GROMMET P...
340000620
GROMMET PA 6 BLUE
[8.90:9.10]
1.25
10.50
1.00
6.50
8.50
4.50
0.17
Plastic
PA 6
B
IMS 340025780 / GROMMET P...
340025780
GROMMET PA 6 GREEN
[8.90:9.10]
1.90
11.30
1.00
7.00
9.00
4.50
0.21
Plastic
PA 6
GR
IMS 340067610 / GROMMET P...
340067610
GROMMET PA 639 GREY
[8.90:9.10]
2.75
10.50
1.00
8.50
9.00
4.50
0.23
Plastic
PA 6
G
IMS 340064100 / GROMMET P...
340064100
GROMMET PA 607 COLOURLESS
[8.90:9.10]
[3.50:4.00]
10.50
1.00
8.50
9.00
4.50
0.24
Plastic
PA 607
N
IMS 340051480 / GROMMET P...
340051480
GROMMET PA 661 GREEN
[8.90:9.30]
[0.80:1.00]
12.00
1.30
6.70
9.10
4.50
0.28
Plastic
PA 661
GR
IMS 340044080 / GROMMET T...
340044080
GROMMET TPE-E 55 BLACK
[9.10:9.30]
[0.80:0.90]
13.00
1.00
5.50
9.15
5.50
0.21
Plastic
TPE-E 55
S
IMS 340066240 / GROMMET P...
340066240
GROMMET PE 181 BLACK
[10.00:10.20]
[0.50:1.50]
17.00
3.00
4.00
9.30
7.50
0.31
Plastic
PE 181
S
IMS 340066110 / GROMMET P...
340066110
GROMMET PE NATURAL
10.50
[0.50:1.50]
18.00
3.00
6.00
9.30
4.00
0.49
Plastic
PE
N
IMS 340074100 / GROMMET P...
340074100
GROMMET PE 302 WHITE
[11.00:11.20]
[0.75:4.00]
18.00
2.90
9.60
9
4.20
0.67
Plastic
PE 302
W
IMS 340023100 / GROMMET P...
340023100
GROMMET PA 661 BLACK
[12.80:13.20]
0.90
14.50
1.00
7.00
13.00
8.50
0.28
Plastic
PA 661
S
IMS 340070760 / GROMMET P...
340070760
GROMMET PE 750 BLACK
[20.30:20.50]
[0.50:3.00]
28.60
3.80
2.30
21.40
13.10
0.58
Plastic
PE 750
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表