目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A08.01 Form A - Cable clip metal
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A08 Cable clip metal
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a08_kabelklemme_metall/a08_01_form_a.prj},{NB=IMS 1606547A KABELKLEMME FI 7,9 - 8,3 MM PHO IMP(7.93.6)},{V=92},{CNSORDERNO=1606547A },{FORM=a08_01_form_a.jpg},{ARTCODE=KABELKLEMME FI 7,9 - 8,3 MM PHO IMP},{A=7.9},{AX=[7.90:8.30]},{BD=3.60},{BDX=[3.60:4.40]},{B=12.75},{S=0.50},{CNSMASSEXACT=2.11},{CNSMATNO= CK 67},{CNSOBFL=PHO IMP},{VERS=1},{CNSORDERNOOLD=1606547A }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
AX
[mm]
BDX
Thickness
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 160060150/KABELKLEMME...
160060150
CABLE CLIP Ø 3,0 MM METAL...
[2.90:3.10]
[0.50:2.50]
12.00
0.30
0.84
CK 67
MKB SI
IMS 160008260/KABELKLEMME...
160008260
CABLE CLIP Ø 3,0 - 7,0 MM...
[3.00:7.00]
[1.70:1.90]
15.00
0.40
1.88
CK 67
VZ MATT
IMS 16000826A/KABELKLEMME...
16000826A
CABLE CLIP Ø 3,0 - 7,0 MM...
[3.00:7.00]
[1.70:1.90]
15.00
0.40
1.85
CK 67
VZ FL PASS
IMS 16000826C/KABELKLEMME...
16000826C
CABLE CLIP Ø 3,0 - 7,0 MM...
[3.00:7.00]
[1.70:1.90]
15.00
0.40
1.78
CK 67
MKB SI GZ
IMS 160060690/KABELKLEMME...
160060690
CABLE CLIP Ø 3,5 - 4,5 MM...
[3.50:4.50]
[0.70:1.00]
13.00
0.40
1.60
CK 67
VZ
IMS 160063370/KABELKLEMME...
160063370
CABLE CLIP Ø 3,5 - 4,5 MM...
[3.50:4.50]
[2.00:3.00]
12.75
0.40
1.65
CK 67
VZ FL PASS
IMS 1606337A /KABELKLEMME...
1606337A
CABLE CLIP Ø 3,5 - 4,5 MM...
[3.50:4.50]
[2.00:3.00]
12.75
0.40
1.61
CK 67
MKB SW
IMS 16060710 /KABELKLEMME...
16060710
CABLE CLIP Ø 3,8 - 4,2 MM...
[3.80:4.20]
[6.30:6.50]
12.50
0.55
2.02
CK 67
PHO IMP
IMS 160007880/KABELKLEMME...
160007880
CABLE CLIP 2 X Ø 4,0 MM M...
[4.00]
[0.75:1.25]
12.75
0.40
1.54
CK 67
MKB SI
IMS 16000788A/KABELKLEMME...
16000788A
CABLE CLIP 2 X Ø 4,0 MM M...
[4.00]
[0.75:1.25]
12.75
0.40
1.55
CK 67
MKB SI GZ
IMS 160001650/KABELKLEMME...
160001650
CABLE CLIP 2 X Ø 4,0 MM Z...
[4.00]
[1.50:2.00]
13.00
0.40
1.58
CK 67
VZ FL PASS
IMS 160006330/KABELKLEMME...
160006330
CABLE CLIP Ø 5,0 MM ZINC-...
[5.00]
[0.75:1.00]
13.00
0.40
1.55
CK 67
VZ FL PASS
IMS 1600633A /KABELKLEMME...
1600633A
CABLE CLIP Ø 5,0 MM METAL...
[5.00]
[0.75:1.00]
13.00
0.40
1.60
CK 67
MKB SI GZ
IMS 160066460/KABELKLEMME...
160066460
CABLE CLIP 2 X Ø 5,0 MM Z...
[5.00]
[2.50:3.00]
15.00
0.40
2.14
CK 67
VZ FL PASS
IMS 160045120/KABELKLEMME...
160045120
CABLE CLIP 2 X Ø 4,0 MM M...
[5.00]
[3.50:6.00]
15.00
0.40
2.17
CK 67
MKB SI
IMS 160074500/KABELKLEMME...
160074500
CABLE CLIP Ø 5,2 - 5,7 MM...
[5.20:5.70]
[3.50:4.10]
13.00
0.30
0.91
CK 67
MKB SI GZ
IMS 160005070/KABELKLEMME...
160005070
CABLE CLIP Ø 5,7 - 7,0 MM...
[5.70:7.00]
[0.70:2.10]
12.00
0.40
1.44
CK 67
PHO
IMS 160006120/KABELKLEMME...
160006120
CABLE CLIP 2 X Ø 5,8 - 6,...
[5.80:6.20]
[3.25:4.20]
15.00
0.40
2.18
CK 67
MKB SI
IMS 160009460/KABELKLEMME...
160009460
CABLE CLIP 2 X Ø 5,8 - 6,...
[5.80:6.20]
[0.75:1.25]
15.00
0.40
2.08
CK 67
VZ FL PASS
IMS 160063690/KABELKLEMME...
160063690
CABLE CLIP
[5.90:6.10]
[0.75:1.25]
15.00
0.40
2.03
CK 67
PHO IMP
IMS 160064470/KABELKLEMME...
160064470
CABLE CLIP PHOSPHATED MET...
[6.00]
[0.75:1.25]
15.00
0.40
2.41
CK 67
MKB SW
IMS 160061880/KABELKLEMME...
160061880
CABLE CLIP 2 X Ø 5,8 - 6,...
[5.80:6.20]
[0.75:1.50]
12.75
0.40
1.37
CK 67
VZ FL PASS
IMS 1606188A /KABELKLEMME...
1606188A
CABLE CLIP 2 X Ø 5,8 - 6,...
[5.80:6.20]
[0.75:1.50]
12.75
0.40
1.32
CK 67
MKB SI GZ
IMS 160060360/KABELKLEMME...
160060360
CABLE CLIP Ø6,0 MM ZINC-P...
[6.00]
[1.75:2.25]
13.00
0.40
1.53
CK 67
VZ FL PASS
IMS 16072940 /KABELKLEMME...
16072940
CABLE CLIP Ø6,0 MM ZINC-P...
[6.00]
[2.70:3.30]
13.00
0.30
1.08
CK 67
VZ FL PASS
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表