目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Sub-bases for 5/2 and 5/3 valves - VCB22
IMI Norgren
Guardian Range
Valves
Accessories
Powered by
CAD模型選擇
{imi_precision/guardian_range/valves/accessories/vcb22_sub_bases_5_asmtab.prj},{NB=VCB22A01},{S=VCB22A},{ST=01},{BP=0},{BPX=VCB22A0551},{A=G1/4},{AX=13.157},{B=40.0},{C=56.5},{D=9.0},{E=22.0},{F=20.0},{G=4.5},{H=5.0},{I=13.5},{J=19.0},{K=19},{INFOWWW=Link},{PPATH=../assemblies/vcb22_sub_bases_asmtpl.prj},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Width
[mm]
C
Width
[mm]
D
Height
[mm]
E
Height
[mm]
F
Width
[mm]
G
Diameter
[mm]
H
Length
[mm]
I
Height
[mm]
J
Length
[mm]
K
Length
[mm]
L
Length
[mm]
P
Length
[mm]
VCB22A01
VCB22A01
G1/4
40.0
56.5
9.0
22.0
20.0
4.5
5.0
13.5
19.0
19
38
28
VCB22B01
VCB22B01
G1/4
43.0
59.0
9.0
22.0
21.0
4.5
6.0
13.5
23.0
23
46
34
VCB22C01
VCB22C01
G3/8
53.0
73.0
11.7
27.0
26.0
4.5
6.0
17.0
27.0
28
54
42
VCB22D01
VCB22D01
G1/2
70.0
98.0
16.5
36.0
32.0
5.5
7.0
24.0
31.5
35
63
49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表