目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Super X - Inline 3/2 and 5/2 Spool valves, solenoid and pilot actuated
IMI Norgren
Valves
Super X
Powered by
CAD模型選擇
{imi_precision/6_valves/super_x/super_x_inline_asmtab.prj},{NB=14123500000},{CNSORDERNO=14123500000},{DRAW=1},{DESC=en_5_3_560_030_X30_SUPER_X.pdf},{BEST=14123500000},{SYM=super_x_inline_1_1.png},{VTX=1},{VT=G1/8'' 3/2 Solenoid operated valves},{PS=G 1/8},{F=3/2 NC},{AX=1},{A=Solenoid - Spring},{OP=2 ... 10},{PP=-},{SP=Internal},{SMP=Side},{V=Without coil},{P=High},{MO=Without M/O},{CNSMASSEXACT=0.42},{CNSMAT=Diecast aluminum alloy body},{INFOWWW=Link},{PPATH=assemblies/super_x_inline_asmtpl.prj},{SHOW=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VT
Valve Type
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
F
Function
ⁿ/ₐ
A
Actuation
ⁿ/ₐ
OP
Operation pressure
[bar]
PP
Pilot pressure
[bar]
SP
Solenoid pilot
ⁿ/ₐ
SMP
Solenoid mounting position
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
P
Power
[Watts]
MO
Manual override
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
14123500000
14123500000
G1/8'' 3/2 Solenoid opera...
G 1/8
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
Side
Without coil
High
Without M/O
0.42
Diecast aluminum alloy bo...
1418350G000
1418350G000
G1/8'' 3/2 Solenoid opera...
G 1/8
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
End
Without coil
Low
With M/O
0.36
Diecast aluminum alloy bo...
1418350G024
1418350G024
G1/8'' 3/2 Solenoid opera...
G 1/8
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
End
24V DC
2W
With M/O
0.36
Diecast aluminum alloy bo...
1418350M000
1418350M000
G1/8'' 3/2 Solenoid opera...
G 1/8
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
End
Without coil
High
With M/O
0.36
Diecast aluminum alloy bo...
1418340L000
1418340L000
G1/8'' 3/2 Solenoid opera...
G 1/8
3/2 NC
Solenoid Priority - Pilot
2 ... 10
-
Internal
End
Without coil
Low
Without M/O
0.39
Diecast aluminum alloy bo...
14223500000
14223500000
G1/4'' 3/2 Solenoid opera...
G 1/4
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
Side
Without coil
High
Without M/O
0.56
Diecast aluminum alloy bo...
1422350G000
1422350G000
G1/4'' 3/2 Solenoid opera...
G 1/4
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
Side
Without coil
Low
With M/O
0.56
Diecast aluminum alloy bo...
1422350L000
1422350L000
G1/4'' 3/2 Solenoid opera...
G 1/4
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
Side
Without coil
Low
Without M/O
0.56
Diecast aluminum alloy bo...
1422350L024
1422350L024
G1/4'' 3/2 Solenoid opera...
G 1/4
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
Side
24V DC
2W
Without M/O
0.56
Diecast aluminum alloy bo...
1428350M000
1428350M000
G1/4'' 3/2 Solenoid opera...
G 1/4
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
End
Without coil
High
With M/O
0.51
Diecast aluminum alloy bo...
1428350G024
1428350G024
G1/4'' 3/2 Solenoid opera...
G 1/4
3/2 NC
Solenoid - Spring
2 ... 10
-
Internal
End
24V DC
2W
With M/O
0.51
Diecast aluminum alloy bo...
X4125500000
X4125500000
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
Side
Without coil
High
Without M/O
0.50
Diecast aluminum alloy bo...
X412550G000
X412550G000
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
Side
Without coil
Low
With M/O
0.50
Diecast aluminum alloy bo...
X412550G024
X412550G024
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
Side
24V DC
2W
With M/O
0.50
Diecast aluminum alloy bo...
X412550L000
X412550L000
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
Side
Without coil
Low
Without M/O
0.50
Diecast aluminum alloy bo...
X412555G110
X412555G110
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
Side
110V AC
4 / 2.5 VA
With M/O
0.50
Diecast aluminum alloy bo...
X412555M240
X412555M240
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
Side
240V AC
12 / 8 VA
With M/O
0.50
Diecast aluminum alloy bo...
X4185500000
X4185500000
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
End
Without coil
High
Without M/O
0.69
Diecast aluminum alloy bo...
X418550G000
X418550G000
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
End
Without coil
Low
With M/O
0.69
Diecast aluminum alloy bo...
X418550G024
X418550G024
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
End
24V DC
2W
With M/O
0.69
Diecast aluminum alloy bo...
X418550M000
X418550M000
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
End
Without coil
High
With M/O
0.69
Diecast aluminum alloy bo...
X418550M240
X418550M240
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Spring
2 ... 10
-
Internal
End
240V AC
12 / 8 VA
With M/O
0.69
Diecast aluminum alloy bo...
X4125200000
X4125200000
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Solenoid
2 ... 10
-
Internal
Side
Without coil
High
Without M/O
0.61
Diecast aluminum alloy bo...
X4125200024
X4125200024
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Solenoid
2 ... 10
-
Internal
Side
24V DC
6W
Without M/O
0.61
Diecast aluminum alloy bo...
X412520L000
X412520L000
G1/8'' 5/2 Solenoid opera...
G 1/8
5/2
Solenoid - Solenoid
2 ... 10
-
Internal
Side
Without coil
Low
Without M/O
0.61
Diecast aluminum alloy bo...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表