目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0232 - Straight adaptor (female bulkhead)
IMI Norgren
Fittings
Pneufit C Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/1_straight_adaptors_connectors/c0232.prj},{NB=C02320818},{CNSORDERNO=C02320818},{A=8},{B=G1/8},{BX=9.728},{B1=M16x1},{B1X=16.000},{C=29.5},{G=9},{P=5},{KV1=19},{KV2=19},{INFO=PDF Catalog},{X1=31.400},{X2=1.500},{X3=11.500},{X4=1.500},{X5=2.692},{X6=5.000},{X7=2.808},{X8=0.500},{X9=2.000},{X10=0.750},{X11=1.150},{X12=1.600},{ANG1=0.500},{ANG2=60.000},{ANG3=60.000},{U1=8.300},{U2=6.000},{U3=18.400},{U4=9.000},{SW1=19.000},{SW2=19.000},{Y1=19.000},{Y2=14.400},{Y3=14.000},{Y4=13.600},{Y5=11.700},{Y6=9.800},{Y7=13.800},{Y8=9.300},{R1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
B1
Thread B1
ⁿ/ₐ
C
Length C
[mm]
G
Thread length G
[mm]
P
Height P
[mm]
KV1
Wrench size KV1
[mm]
KV2
Wrench size KV2
[mm]
C02320418
C02320418
4
G1/8
M12x1
26.5
9
4
14
14
C02320428
C02320428
4
G1/4
M12x1
29.0
11
4
14
17
C02320438
C02320438
4
G3/8
M12x1
30.0
12
4
14
22
C02320618
C02320618
6
G1/8
M14x1
28.5
9
4
17
17
C02320628
C02320628
6
G1/4
M14x1
30.5
11
4
17
17
C02320638
C02320638
6
G3/8
M14x1
31.5
12
4
17
22
C02320818
C02320818
8
G1/8
M16x1
29.5
9
5
19
19
C02320828
C02320828
8
G1/4
M16x1
31.5
11
5
19
19
C02320838
C02320838
8
G3/8
M16x1
32.5
12
5
19
22
C02321028
C02321028
10
G1/4
M20x1
32.5
11
5
24
24
C02321038
C02321038
10
G3/8
M20x1
33.5
12
5
24
24
C02321048
C02321048
10
G1/2
M20x1
36.0
14
5
24
24
C02321228
C02321228
12
G1/4
M22x1
38.0
11
5
26
24
C02321238
C02321238
12
G3/8
M22x1
38.0
12
5
26
24
C02321248
C02321248
12
G1/2
M22x1
40.0
14
5
26
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表