目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360500 - Tubing Nut
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Tubing nuts and tubing sleeves
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/tubing_nuts_sleeves/36_0500.prj},{NB=36050005_0},{CNSORDERNO=36050005},{A=M13 x 1.0},{B=8},{D=12.1},{E=13},{H=9.0},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=1.0174},{INFO=Link},{FONT=1.000},{AX=13},{AY=1.0},{V=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Thread
[mm]
B
O/D tube
[mm]
D
Length
[mm]
E
A/F
[mm]
H
Length
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36050002_0
36050002
M8 x 1.0
4
9.5
8
8.0
0
8470
0.3553
36050003_0
36050003
M10 x 1.0
5
10.0
10
7.0
0
8470
0.5991
36050004_0
36050004
M11 x 1.0
6
10.5
13
8.0
0
8470
0.8100
36050005_0
36050005
M13 x 1.0
8
12.1
13
9.0
0
8470
1.0174
36050006_0
36050006
M15 x 1.0
10
13.3
17
9.5
0
8470
1.5534
36050007_0
36050007
M18 x 1.5
12
15.7
19
10.0
0
8470
2.4978
36050008_0
36050008
M24 x 1.5
16
17.1
24
11.0
0
8470
4.4924
36050010_0
36050010
M30 x 1.5
22
21.5
30
15.0
0
8470
7.3549
36050012_0
36050012
M38 x 1.5
28
24.5
41
18.0
0
8470
14.5005
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表