目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360508 - Bulkhead Connector, Female O/D tube
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Straight Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/straight_connectors_adaptors/36_0508_asmtab.prj},{NB=36050805},{CNSORDERNO=36050805},{A=8},{D=32},{E=22},{G=26},{N=19},{P=M18x1.5},{S=6.0},{BCD=19},{LN=36052005},{CNSMASSEXACT=50.5},{CNSDENSITY=8470},{CNSVOLUMEEXACT=5.9590},{INFO=Link},{FONT=1.750},{XA=M13x1.0},{XA1=13},{XA2=1.0},{XF=15.0},{XV=11.7},{XP1=18},{XP2=1.5},{PPATH=assemblies/360508_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
D
Length
[mm]
E
A/F
[mm]
G
Length
[mm]
N
max. bulkhead
ⁿ/ₐ
P
Thread
ⁿ/ₐ
S
Diameter
[mm]
BCD
Bulkhead clearance drilling
[mm]
LN
Locknut number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36050802
36050802
4
23
17
18
12
M12x1.0
2.8
13
36052001
21.5
8470
2.5363
36050804
36050804
6
26
19
20
13
M15x1.0
4.0
16
36052003
31.1
8470
3.6736
36050805
36050805
8
32
22
26
19
M18x1.5
6.0
19
36052005
50.5
8470
5.9590
36050806
36050806
10
35
24
29
20
M20x1.5
7.6
21
36052006
62.1
8470
7.3323
36050807
36050807
12
36
30
30
21
M24x1.5
9.6
25
36052007
95.7
8470
11.2957
36050808
36050808
16
41
36
35
25
M30x1.5
13.6
32
36052008
139.7
8470
16.4909
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表