目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360505 - Straight Adaptor, Female O/D tube to female parallel ISO G thread
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Straight Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/straight_connectors_adaptors/36_0505.prj},{NB=36050511},{CNSORDERNO=36050511},{A=8},{B=G1/4},{D=30.0},{E=17},{G=12.7},{S=6.0},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=3.6371},{INFO=Link},{FONT=1.500},{XB=13.157},{XF=15.000},{XV=11.700},{XA1=13},{XA2=1.0},{XA=M13x1.0},{P=1.337}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
B
Thread BSP
ⁿ/ₐ
D
Length
[mm]
E
A/F
[mm]
G
Length
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36050502
36050502
4
G1/8
23.0
13
11.0
2.8
0
8470
1.9868
36050504
36050504
6
G1/8
25.0
13
11.0
4.0
0
8470
1.7087
36050510
36050510
6
G1/4
27.0
17
12.7
4.0
0
8470
3.8007
36050511
36050511
8
G1/4
30.0
17
12.7
6.0
0
8470
3.6371
36050512
36050512
10
G1/4
31.0
19
12.7
7.6
0
8470
4.7058
36050520
36050520
10
G3/8
33.0
22
14.5
7.6
0
8470
7.1730
36050521
36050521
12
G3/8
33.5
22
14.5
9.6
0
8470
6.2517
36050530
36050530
12
G1/2
37.0
27
17.5
9.6
0
8470
12.4058
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表