Inner Ring (WS)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Thrust Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/theust_bearings/inner_ring.prj},{NB=WS90120},{IDNR=},{RID=G_360},{STDRT=90},{DESCR=(gevmsg IKOSTV 846)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER=WS90120},{ORDER1=WS 90120},{MASS=250.0},{SD=90},{D=120},{B=6.50},{SR=1.0},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width
[mm]
SR
rs min
[mm]
WS1024
10
WS1024
8.0
10
24
2.75
0.3
WS1226
12
WS1226
8.9
12
26
2.75
0.3
WS1528
15
WS1528
9.3
15
28
2.75
0.3
WS1629
16
WS1629
9.8
16
29
2.75
0.3
WS1730
17
WS1730
10.2
17
30
2.75
0.3
WS1831
18
WS1831
10.7
18
31
2.75
0.3
WS2035
20
WS2035
13.8
20
35
2.75
0.3
WS2542
25
WS2542
21.0
25
42
3.00
0.6
WS3047
30
WS3047
24.0
30
47
3.00
0.6
WS3052
30
WS3052
45.0
30
52
4.25
0.6
WS3552
35
WS3552
31.5
35
52
3.50
0.6
WS3562
35
WS3562
81.0
35
62
5.25
1.0
WS4060
40
WS4060
42.5
40
60
3.50
0.6
WS4068
40
WS4068
89.0
40
68
5.00
1.0
WS4565
45
WS4565
53.5
45
65
4.00
0.6
WS4573
45
WS4573
108.0
45
73
5.50
1.0
WS5070
50
WS5070
58.5
50
70
4.00
0.6
WS5078
50
WS5078
118.0
50
78
5.50
1.0
WS5578
55
WS5578
93.0
55
78
5.00
0.6
WS5590
55
WS5590
225.0
55
90
7.00
1.0
WS6085
60
WS6085
105.0
60
85
4.75
1.0
WS6095
60
WS6095
240.0
60
95
7.50
1.0
WS60130
60
WS60130
650.0
60
130
8.00
1.5
WS6590
65
WS6590
124.0
65
90
5.25
1.0
WS65100
65
WS65100
275.0
65
100
8.00
1.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表