Steel-on-Steel-without Seals (SBB)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Spherical Bushings
Inch Series
Powered by
CAD模型選擇
{iko/iko_bearings/spherical_bushings/inch_seies/steel_on_steel_without_seals_asmtab.prj},{NB=SBB36},{IDNR=},{RID=G_110},{STDRT=57.150},{ORDER=SBB36},{DESCR=(gevmsg IKOSTV 910)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=SBB 36},{MASS=1.32},{SD=57.15},{D=90.49},{B=50.01},{C=42.85},{SDK=82.0},{RCMIN=0.10},{RCMAX=0.20},{SD1=67.9},{SRA=0.6},{SRB=0.8},{ALP=12},{SDOR=76.2},{ROG=9.0},{OH=6.0},{SDOGIR=80.1},{DOGIR=58.7},{SDOGOR=89.0},{ZO=2},{ZI=2},{CD=345000},{CS=2070000},{SC=1},{PPATH=steel_on_steel_without_seals_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width of innerring
[mm]
C
Width
[mm]
SDK
Diameter
[mm]
RCMIN
Min.Radial internal clearance
[mm]
RCMAX
Max.Radial internal clearance
[mm]
SD1
Dimension related to the instalation
[mm]
SRA
ra max
[mm]
SRB
rb max
[mm]
CD
Dynamic load capacity
[N]
CS
Static load capacity
[N]
SBB8
12.700
SBB8
0.02
12.70
22.23
11.10
9.52
18.0
0.05
0.15
14.0
0.2
0.6
16800
101000
SBB10
15.875
SBB10
0.04
15.88
26.99
13.89
11.91
23.0
0.05
0.15
17.9
0.2
0.8
26900
161000
SBB12
19.050
SBB12
0.06
19.05
31.75
16.66
14.27
27.5
0.08
0.18
21.4
0.6
0.8
38500
231000
SBB14
22.225
SBB14
0.09
22.23
36.51
19.43
16.66
32.0
0.08
0.18
25.0
0.6
0.8
52300
314000
SBB16
25.400
SBB16
0.13
25.40
41.28
22.22
19.05
36.0
0.08
0.18
28.0
0.6
0.8
67300
404000
SBB20
31.750
SBB20
0.23
31.75
50.80
27.76
23.80
45.0
0.08
0.18
35.1
0.6
0.8
105000
630000
SBB22
34.925
SBB22
0.35
34.93
55.56
30.15
26.19
49.0
0.08
0.18
38.5
0.6
0.8
126000
755000
SBB24
38.100
SBB24
0.42
38.10
61.91
33.32
28.58
55.0
0.08
0.18
43.3
0.6
0.8
154000
925000
SBB28
44.450
SBB28
0.65
44.45
71.44
38.89
33.32
64.0
0.08
0.18
50.4
0.6
0.8
209000
1250000
SBB32
50.800
SBB32
0.94
50.80
80.96
44.45
38.10
73.0
0.08
0.18
57.6
0.6
0.8
273000
1640000
SBB36
57.150
SBB36
1.32
57.15
90.49
50.01
42.85
82.0
0.10
0.20
67.9
0.6
0.8
345000
2070000
SBB40
63.500
SBB40
1.85
63.50
100.01
55.55
47.62
91.0
0.10
0.20
72.0
0.6
0.8
425000
2550000
SBB44
69.850
SBB44
2.44
69.85
111.13
61.11
52.37
100.0
0.10
0.20
79.0
0.6
0.8
514000
3080000
SBB48
76.200
SBB48
3.12
76.20
120.65
66.68
57.15
110.0
0.10
0.23
86.5
0.6
0.8
616000
3700000
SBB52
82.550
SBB52
3.92
82.55
130.18
72.24
61.90
119.0
0.13
0.23
94.1
0.6
0.8
722000
4330000
SBB56
88.900
SBB56
4.83
88.90
139.70
77.77
66.68
128.0
0.13
0.23
101.6
0.6
0.8
837000
5020000
SBB60
95.250
SBB60
5.87
95.25
149.23
83.34
71.42
137.0
0.13
0.23
108.4
0.6
0.8
960000
5760000
SBB64
101.600
SBB64
7.07
101.60
158.75
88.90
76.20
146.0
0.13
0.23
115.8
0.6
0.8
1090000
6550000
SBB68
107.950
SBB68
8.46
107.95
168.28
94.46
80.95
155.0
0.13
0.23
122.6
0.8
1.1
1230000
7380000
SBB72
114.300
SBB72
9.94
114.30
177.80
100.00
85.72
164.0
0.13
0.23
129.8
0.8
1.1
1380000
8270000
SBB76
120.650
SBB76
11.60
120.65
187.33
105.56
90.47
173.0
0.13
0.23
136.8
0.8
1.1
1530000
9210000
SBB80
127.000
SBB80
13.50
127.00
196.85
111.12
95.25
183.0
0.13
0.23
144.9
0.8
1.1
1710000
10300000
SBB96
152.400
SBB96
17.60
152.40
222.25
120.65
104.78
207.0
0.13
0.23
167.5
0.8
1.1
2130000
12800000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel-on-Steel-with Seals (SBB...-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Steel-on-Steel-without Seals (SB,SB...A,GE...E,ES,G,GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Steel-on-Steel-with Seals (GE...ES-2RS,GE...GS-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
TSS Type TRC (DIN 3761 Type B) - Radial Oil Seal TRC
Trelleborg
02.02.2018
Rod End-with Female Thread(PHS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Rod-End-with Male Thread (POS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Screw Fitting type (SNM, SNPT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
LM (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
Outer Ring With A Crevice Type SA1
THK CO.,LTD.
23.05.2024
Maintenance free-with Seals (GE...EC-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
LM...AJ (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
LME...OP (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
LM...OP (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表