With Thrust Ball Bearing-without Inner Rings (NAX,NAX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Combined Type Needle Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/combined_type_nrb/with_thrust_ball_without_inr_nax_asmtab.prj},{NB=NAX3030},{STDRT=30},{MASS=145.0},{FW=30},{D=42},{D1=47},{D2=0.0},{L=30},{H=11},{SL1=9.5},{SR=0.6},{SDI=30},{SDA=40},{TRNUMBER=MIN},{SD=30.000},{XD2=0.000},{T2=0.000},{DRT=46.300},{T1=0.000},{PCDBL=38.500},{SDRT=30.900},{DA1=6.350},{CT1=0.000},{CT2=2.900},{CT3=8.200},{SBL=5.500},{ZEFF1=17.000},{CRT=3.800},{SRL=8.950},{LW=15.800},{CVR=18.700},{ZEFF=22.000},{XRE=1.000},{RS=0.500},{DAR=3.000},{SDVR=30.600},{DVR=33.500},{T=33.800},{SDOG=41.200},{ROG=5.000},{OH=3.000},{NH=1.000},{SDL=30.000},{C1=0.000},{LW1=0.000},{RS1=0.000},{CR=25100},{CA=20400},{C0R=40100},{C0A=33600},{SC=1.000},{BL=1.000},{VERS=1},{ORDER=NAX3030},{ORDER1=NAX 3030},{RID=G_130},{DESCR=(gevmsg IKOSTV 849)},{PAST=A},{REST=O}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
FW
Inscribed circle diameter
[mm]
D
Outside Diameter
[mm]
D1
Outside Diameter
[mm]
D2
Outside Diameter
[mm]
L
Width
[mm]
H
Width
[mm]
SL1
Dimension
[mm]
SR
rs min
[mm]
SDI
Inside Diameter
[mm]
SDA
da min
[mm]
CR
Basic dynamic load rating (Radial)
[N]
CA
Basic dynamic load rating (Axial)
[N]
C0R
Basic static load rating (Radial)
[N]
C0A
Basic static load rating (Axial)
[N]
NAX1023
10
NAX1023
38.5
10
19
24
0.0
23
9
6.5
0.3
10
18
8230
10000
9190
11100
NAX1023Z
10
NAX1023Z
40.0
10
19
24
25.0
23
9
6.5
0.3
10
18
8230
10000
9190
11100
NAX1223
12
NAX1223
43.5
12
21
26
0.0
23
9
6.5
0.3
12
20
9250
9670
11200
11100
NAX1223Z
12
NAX1223Z
45.5
12
21
26
27.0
23
9
6.5
0.3
12
20
9250
9670
11200
11100
NAX1523
15
NAX1523
47.5
15
24
28
0.0
23
9
6.5
0.3
15
23
12300
9930
14900
12200
NAX1523Z
15
NAX1523Z
48.5
15
24
28
29.0
23
9
6.5
0.3
15
23
12300
9930
14900
12200
NAX1725
17
NAX1725
54.0
17
26
30
0.0
25
9
8.0
0.3
17
25
12900
10800
16300
14500
NAX1725Z
17
NAX1725Z
56.0
17
26
30
31.0
25
9
8.0
0.3
17
25
12900
10800
16300
14500
NAX2030
20
NAX2030
85.5
20
30
35
0.0
30
10
10.5
0.3
20
29
17600
14200
25400
19700
NAX2030Z
20
NAX2030Z
89.0
20
30
35
36.0
30
10
10.5
0.3
20
29
17600
14200
25400
19700
NAX2530
25
NAX2530
131.0
25
37
42
0.0
30
11
9.5
0.6
25
35
20000
19600
32100
29700
NAX2530Z
25
NAX2530Z
135.0
25
37
42
43.0
30
11
9.5
0.6
25
35
20000
19600
32100
29700
NAX3030
30
NAX3030
145.0
30
42
47
0.0
30
11
9.5
0.6
30
40
25100
20400
40100
33600
NAX3030Z
30
NAX3030Z
151.0
30
42
47
48.0
30
11
9.5
0.6
30
40
25100
20400
40100
33600
NAX3530
35
NAX3530
169.0
35
47
52
0.0
30
12
9.0
0.6
35
45
26900
21200
46200
37600
NAX3530Z
35
NAX3530Z
176.0
35
47
52
53.0
30
12
9.0
0.6
35
45
26900
21200
46200
37600
NAX4032
40
NAX4032
219.0
40
52
60
0.0
32
13
10.0
0.6
40
52
29400
26900
54100
50000
NAX4032Z
40
NAX4032Z
227.0
40
52
60
61.0
32
13
10.0
0.6
40
52
29400
26900
54100
50000
NAX4532
45
NAX4532
264.0
45
58
65
0.0
32
14
9.0
0.6
45
57
31000
27900
60200
55100
NAX4532Z
45
NAX4532Z
273.0
45
58
65
66.5
32
14
9.0
0.6
45
57
31000
27900
60200
55100
NAX5035
50
NAX5035
287.0
50
62
70
0.0
35
14
10.0
0.6
50
62
42200
28800
83400
60100
NAX5035Z
50
NAX5035Z
297.0
50
62
70
71.5
35
14
10.0
0.6
50
62
42200
28800
83400
60100
NAX6040
60
NAX6040
417.0
60
72
85
0.0
40
17
12.0
1.0
60
75
47500
41400
103000
89700
NAX6040Z
60
NAX6040Z
454.0
60
72
85
86.5
40
17
12.0
1.0
60
75
47500
41400
103000
89700
NAX7040
70
NAX7040
555.0
70
85
95
0.0
40
18
11.0
1.0
70
85
55500
43100
120000
101000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表