CFS, CFS...V
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Miniature Type
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/miniature_type/cfs_cfs_v_asmtab.prj},{NB=CFS3V},{IDNR=},{STDRT=3.0},{ORDER=CFS3V},{RID=G_60},{DESCR=CFS, CFS...V},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=CFS 3V},{MASS=2.0},{SD=3.0},{BLTYP1=2.000},{SDE=3.0},{D=6.0},{C=4.0},{SD1=3.0},{G=M3x0.5},{NDM=3.000},{P=0.500},{G11=3.0},{GZ11=2.387},{GS11=0.50},{G1=3.0},{B=5.5},{B1=11.5},{B2=6},{C1=0.7},{H=1.3},{SF=5.8},{TRQ=33.5},{L=4.0},{DAR=0.5},{ZEFF=24.000},{PKVAL1=24.000},{PKVAL2=24.000},{RE=F},{BLRE=3},{RS=0.25},{R=0.1},{FW=3.35},{DRR=0.00},{SDRR=0.00},{DKP=5.8},{CKP1=0.73},{CSS1=0.7},{CETC=1.5},{CKP2=0.2},{CSS2=0.1},{CSF=0.5},{CR=1420},{COR=1790},{FMAX=484},{SC=1},{PPATH=cfs_cfs_v_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Width
[mm]
B1
Total Length
[mm]
B2
Length
[mm]
C1
Dimension
[mm]
H
Dimension
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CFS2
2.0
CFS2
0.6
4.5
2.5
2.0
M2x0.4
2.0
4.0
8.0
4
0.7
0.9
4.3
9.1
288
202
202
CFS2V
2.0
CFS2V
0.6
4.5
2.5
2.0
M2x0.4
2.0
4.0
8.0
4
0.7
0.9
4.3
9.1
768
734
229
CFS2.5
2.5
CFS2.5
1.0
5.0
3.0
2.5
M2.5x0.45
2.5
4.5
9.5
5
0.7
0.9
4.8
18.7
428
351
351
CFS2.5V
2.5
CFS2.5V
1.0
5.0
3.0
2.5
M2.5x0.45
2.5
4.5
9.5
5
0.7
0.9
4.8
18.7
1000
1080
360
CFS3
3.0
CFS3
2.0
6.0
4.0
3.0
M3x0.5
3.0
5.5
11.5
6
0.7
1.3
5.8
33.5
629
611
484
CFS3V
3.0
CFS3V
2.0
6.0
4.0
3.0
M3x0.5
3.0
5.5
11.5
6
0.7
1.3
5.8
33.5
1420
1790
484
CFS4
4.0
CFS4
4.0
8.0
5.0
4.0
M4x0.7
4.0
7.0
15.0
8
1.0
1.5
7.7
77.7
1120
1120
919
CFS4V
4.0
CFS4V
4.0
8.0
5.0
4.0
M4x0.7
4.0
7.0
15.0
8
1.0
1.5
7.7
77.7
2370
3000
919
CFS5
5.0
CFS5
7.0
10.0
6.0
5.0
M5x0.8
5.0
8.0
18.0
10
1.0
2.0
9.6
158.0
1570
1850
1570
CFS5V
5.0
CFS5V
7.0
10.0
6.0
5.0
M5x0.8
5.0
8.0
18.0
10
1.0
2.0
9.6
158.0
3180
4700
1570
CFS6
6.0
CFS6
13.0
12.0
7.0
6.0
M6x1
6.0
9.5
21.5
12
1.2
2.5
11.6
268.0
2090
2200
2150
CFS6V
6.0
CFS6V
13.0
12.0
7.0
6.0
M6x1
6.0
9.5
21.5
12
1.2
2.5
11.6
268.0
4610
6250
2150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表