with Screw driver slot (CR, CR...C, UUR, UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Inch Series CR
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/inch_series_cr/with_screw_driver_slot_asmtab.prj},{NB=CR18UU},{STDRT=11.112},{MASS=88},{SD=11.112},{BLTYP1=4.000},{BLTYP2=3.000},{SDE=11.112},{D=28.575},{C=15.875},{SD1=11.112},{G11=11.112},{GZ11=9.73836},{GS11=1.27000},{G1=12.700},{B=17.3},{B2=25.400},{B31=6.35},{C1=0.794},{SG1=4.762},{SG11=4.762},{SG21=3.175},{SR1=1.588},{SF=19.050},{TRQ=17.4},{L=9.8},{DAR=2.0},{ZEFF=16.000},{PKVAL1=16.000},{PKVAL2=16.000},{BLRE=2.000},{RS=0.3},{FW=14},{DRR=17.85},{SDRR=15.20},{C1OR=11.8},{TOR=22.00},{TIR=20.30},{CKP1=2.5685},{CSS1=2.7315},{CETC=4.000},{CKP2=0.5},{CSS2=0.3},{CSF=1.0},{I1=6},{I2=27.3220},{POH=13.0815},{G3=3.2},{OH=2.0},{DSL=24.0},{CSL=1.1505},{SRL=7.9375},{WIR=14},{W1IR=1.5},{W2IR=10},{AXP1=56},{AXP2=54},{CR=9180},{COR=11600},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
SR
rs min
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
CR8R
4.826
CR8R
9
12.700
8.731
4.826
No.10-32
6.350
10.2
12.700
-
0.794
3.175
-
-
8.334
1.4
2520
2140
CR8
4.826
CR8
9
12.700
8.731
4.826
No.10-32
6.350
10.2
12.700
-
0.794
3.175
-
0.397
8.334
1.4
2520
2140
CR8UUR
4.826
CR8UUR
9
12.700
8.731
4.826
No.10-32
6.350
10.2
12.700
-
0.794
3.175
-
-
8.334
1.4
2520
2140
CR8UU
4.826
CR8UU
9
12.700
8.731
4.826
No.10-32
6.350
10.2
12.700
-
0.794
3.175
-
0.397
8.334
1.4
2520
2140
CR8-1R
4.826
CR8-1R
10
12.700
9.525
4.826
No.10-32
6.350
10.9
15.875
-
0.794
3.175
-
-
8.334
1.4
2520
2140
CR8-1
4.826
CR8-1
10
12.700
9.525
4.826
No.10-32
6.350
10.9
15.875
-
0.794
3.175
-
0.397
8.334
1.4
2520
2140
CR8-1UUR
4.826
CR8-1UUR
10
12.700
9.525
4.826
No.10-32
6.350
10.9
15.875
-
0.794
3.175
-
-
8.334
1.4
2520
2140
CR8-1UU
4.826
CR8-1UU
10
12.700
9.525
4.826
No.10-32
6.350
10.9
15.875
-
0.794
3.175
-
0.397
8.334
1.4
2520
2140
CR10R
6.350
CR10R
19
15.875
10.319
6.350
1/4-28
7.938
11.8
15.875
-
0.794
3.175
-
-
11.509
3.4
3650
3670
CR10
6.350
CR10
19
15.875
10.319
6.350
1/4-28
7.938
11.8
15.875
-
0.794
3.175
-
0.397
11.509
3.4
3650
3670
CR10UUR
6.350
CR10UUR
19
15.875
10.319
6.350
1/4-28
7.938
11.8
15.875
-
0.794
3.175
-
-
11.509
3.4
3650
3670
CR10UU
6.350
CR10UU
19
15.875
10.319
6.350
1/4-28
7.938
11.8
15.875
-
0.794
3.175
-
0.397
11.509
3.4
3650
3670
CR10-1R
6.350
CR10-1R
21
15.875
11.112
6.350
1/4-28
7.938
12.5
19.050
-
0.794
3.175
-
-
11.509
3.4
3650
3670
CR10-1
6.350
CR10-1
21
15.875
11.112
6.350
1/4-28
7.938
12.5
19.050
-
0.794
3.175
-
0.397
11.509
3.4
3650
3670
CR10-1UUR
6.350
CR10-1UUR
21
15.875
11.112
6.350
1/4-28
7.938
12.5
19.050
-
0.794
3.175
-
-
11.509
3.4
3650
3670
CR10-1UU
6.350
CR10-1UU
21
15.875
11.112
6.350
1/4-28
7.938
12.5
19.050
-
0.794
3.175
-
0.397
11.509
3.4
3650
3670
CR12R
9.525
CR12R
35
19.050
12.700
9.525
3/8-24
9.525
14.2
22.225
6.35
0.794
4.762
2.381
-
13.494
10.8
4420
5110
CR12
9.525
CR12
35
19.050
12.700
9.525
3/8-24
9.525
14.2
22.225
6.35
0.794
4.762
2.381
0.794
13.494
10.8
4420
5110
CR12UUR
9.525
CR12UUR
35
19.050
12.700
9.525
3/8-24
9.525
14.2
22.225
6.35
0.794
4.762
2.381
-
13.494
10.8
4420
5110
CR12UU
9.525
CR12UU
35
19.050
12.700
9.525
3/8-24
9.525
14.2
22.225
6.35
0.794
4.762
2.381
0.794
13.494
10.8
4420
5110
CR14R
9.525
CR14R
46
22.225
12.700
9.525
3/8-24
9.525
14.2
22.225
6.35
0.794
4.762
2.381
-
15.081
10.8
4790
5810
CR14
9.525
CR14
46
22.225
12.700
9.525
3/8-24
9.525
14.2
22.225
6.35
0.794
4.762
2.381
0.794
15.081
10.8
4790
5810
CR14UUR
9.525
CR14UUR
46
22.225
12.700
9.525
3/8-24
9.525
14.2
22.225
6.35
0.794
4.762
2.381
-
15.081
10.8
4790
5810
CR14UU
9.525
CR14UU
46
22.225
12.700
9.525
3/8-24
9.525
14.2
22.225
6.35
0.794
4.762
2.381
0.794
15.081
10.8
4790
5810
CR16R
11.112
CR16R
73
25.400
15.875
11.112
7/16-20
12.700
17.3
25.400
6.35
0.794
4.762
3.175
-
17.859
17.4
8810
10800
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表