7KB - Extremely Fine Atomization / Seven-head Full Cone Spray Nozzles
雾的池内(上海)贸易有限公司
公制单位
一流体喷嘴(实心圆锥形)
Powered by
CAD模型選擇
{ikeuchi/metric_unit/1_fluid_spray_nozzle_full_cone/7kb_asmtab.prj},{NB=3/4F7KB1087S303},{SERIES=7KB},{PCS=Rc 3/4},{SCC=1087},{SP=0.7},{SA=180},{SC=10.9},{MDD=75 - 210},{FPD=0.60},{SS=100},{MA=370},{NDM=26.441},{PPATH=7kb_parts/7kb_asmtpl.prj},{DIST=2.500},{MM=S303}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
型号
ⁿ/ₐ
SERIES
系列
ⁿ/ₐ
PCS
螺纹尺寸
ⁿ/ₐ
SCC
喷量区分
ⁿ/ₐ
SP
Standard Pressure
[Mpa]
SA
Spray angle
[°]
SC
Spray capacity
[ℓ/min]
MDD
Mean droplet diameter
[μm]
FPD
Free passage diameter
[mm]
SS
Strainer mesh size
ⁿ/ₐ
MA
Mass
[g]
MM
Nozzle Material
ⁿ/ₐ
3/4F7KB023S303
3/4F7KB023S303
7KB
Rc 3/4
023
0.7
180
0.23
45
0.15
200
370
S303
3/4F7KB054S303
3/4F7KB054S303
7KB
Rc 3/4
054
0.7
180
0.54
50
0.15
200
370
S303
3/4F7KB124S303
3/4F7KB124S303
7KB
Rc 3/4
124
0.7
180
1.24
75 - 210
0.30
150
370
S303
3/4F7KB544S303
3/4F7KB544S303
7KB
Rc 3/4
544
0.7
180
5.44
75 - 210
0.50
100
370
S303
3/4F7KB1087S303
3/4F7KB1087S303
7KB
Rc 3/4
1087
0.7
180
10.9
75 - 210
0.60
100
370
S303
3/4F7KB023S316
3/4F7KB023S316
7KB
Rc 3/4
023
0.7
180
0.23
45
0.15
200
370
S316
3/4F7KB054S316
3/4F7KB054S316
7KB
Rc 3/4
054
0.7
180
0.54
50
0.15
200
370
S316
3/4F7KB124S316
3/4F7KB124S316
7KB
Rc 3/4
124
0.7
180
1.24
75 - 210
0.30
150
370
S316
3/4F7KB544S316
3/4F7KB544S316
7KB
Rc 3/4
544
0.7
180
5.44
75 - 210
0.50
100
370
S316
3/4F7KB1087S316
3/4F7KB1087S316
7KB
Rc 3/4
1087
0.7
180
10.9
75 - 210
0.60
100
370
S316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表