目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KARM - Rod end with male thread, right-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/karm_asmtab.prj},{NB=KARM-14 (0)},{ARTNR2=KARM-14},{ARTNR1=KARM-14},{INFO=INFO},{AUSF=},{SW=0},{SZK=3400},{SZL=1700},{QK=700},{QL=350},{EG=25},{ADA=12.0},{ADOM=35},{ADMM=75},{D1X=14.000},{D2=38},{D3=M14},{D3NDM=14.000},{D3P=2.000},{DK=25.4},{C1=13.5},{B=19},{H=61},{I1=36},{I2=79},{SW1=25},{PPATH=assemblies/karm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
EG
Minimal thread depth
[mm]
ADA
Max. torque strength outside thread
[Nm]
ADOM
Max. torque through Ball without metal sleeve
[Nm]
ADMM
Max. torque through Ball with metal sleeve
[Nm]
D1
E10-Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
ⁿ/ₐ
C1
Width
[mm]
B
Width
[mm]
H
Height
[mm]
I1
Length
[mm]
I2
Height
[mm]
SW1
Max. swivel angle
[°]
KARM-05
KARM-05
800
400
80
40
13
0.4
5
12
5.00
18
M5
6.0
8
33
19
42
30
KARM-06
KARM-06
1000
500
100
50
15
0.5
10
15
6.00
20
M6
7.0
9
36
21
46
29
KARM-08
KARM-08
1700
850
200
100
18
2.0
12
40
8.00
24
M8
9.0
12
42
25
55
25
KARM-10
KARM-10
2500
1250
300
150
20
5.0
20
50
10.00
30
M10
10.5
14
48
28
63
25
KARM-10 F
KARM-10 F
2500
1250
300
150
20
3.0
20
50
10.00
30
M10x1.25
10.5
14
48
28
63
25
KARM-12
KARM-12
2700
1350
400
200
22
6.0
30
70
12.00
34
M12
12.0
16
54
32
71
25
KARM-12 F
KARM-12 F
2700
1350
400
200
22
6.0
30
70
12.00
34
M12x1.25
12.0
16
54
32
71
25
KARM-14
KARM-14
3400
1700
700
350
25
12.0
35
75
14.00
38
M14
13.5
19
61
36
79
25
KARM-16
KARM-16
3900
1950
800
400
26
17.0
40
110
16.00
42
M16
15.0
21
66
37
88
23
KARM-16 F
KARM-16 F
3900
1950
800
400
26
17.0
40
110
16.00
42
M16x1.5
15.0
21
66
37
88
23
KARM-18
KARM-18
4200
2100
1000
500
29
20.0
45
150
18.00
46
M18x1.5
16.5
23
72
41
96
23
KARM-20
KARM-20
6000
3000
1300
650
32
25.0
55
200
20.00
50
M20x1.5
18.0
25
78
45
104
23
KARM-20 M20
KARM-20 M20
6000
3000
1300
650
32
25.0
55
200
20.00
50
M20x2.5
18.0
25
78
45
104
23
KARM-22
KARM-22
7200
3600
1500
750
34
25.0
60
-
22.00
56
M22x1.5
20.0
28
84
48
112
22
KARM-25
KARM-25
7500
3750
1900
950
39
45.0
65
-
25.00
61
M24x2.0
22.0
31
95
55
126
22
KARM-30
KARM-30
8800
4400
2300
1150
46
85.0
70
-
30.00
71
M30x2.0
25.0
37
112
66
147
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表