目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
GERMK - Clevis joints with clevis pin and circlip, right-hand thread
igus
igubal®
igubal® Clevis Joints
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gabelkopf/germk_asmtab.prj},{NB=GERMK-10},{ARTNR=GERMK-10},{ARTNR1=GERMK-10},{INFO=INFO},{SZK=3000},{SZL=1500},{QK=800},{QL=400},{D1=10},{G=20},{A1=20},{A2=20},{B1=10},{D2=M10},{D2NDM=10.000},{D2P=1.500},{D3=18},{F=0.5},{I1=52.0},{I2=40},{I3=15.0},{PPATH=assemblies/germk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. Static Axial Tensile Strength Short term
[N]
SZL
Max. Static Axial Tensile Strength Long term
[N]
QK
Max. Radial Load Short term
[N]
QL
Max. Radial Load Long term
[N]
GERMK-04 M3.5
GERMK-04 M3.5
500
250
250
125
GERMK-04
GERMK-04
500
250
250
125
GERMK-05 DIN M4
GERMK-05 DIN M4
800
400
250
125
GERMK-05 DIN M5
GERMK-05 DIN M5
800
400
250
125
GERMK-05 DIN M5 LS
GERMK-05 DIN M5 LS
900
450
250
125
GERMK-05
GERMK-05
800
400
130
65
GERMK-06
GERMK-06
1300
650
300
150
GERMK-06 LS
GERMK-06 LS
1300
650
130
65
GERMK-08
GERMK-08
2100
1050
350
325
GERMK-10
GERMK-10
3000
1500
800
400
GERMK-10 F
GERMK-10 F
3000
1500
800
400
GERMK-12
GERMK-12
3500
1750
900
450
GERMK-12 F
GERMK-12 F
3500
1750
900
450
GERMK-14
GERMK-14
6100
3050
1000
500
GERMK-15
GERMK-15
2800
1400
1000
500
GERMK-16
GERMK-16
7000
3500
1200
600
GERMK-16 F
GERMK-16 F
7000
3500
1200
600
GERMK-17
GERMK-17
3600
1800
1200
600
GERMK-17 F
GERMK-17 F
3600
1800
1200
600
GERMK-20
GERMK-20
9000
4500
3000
1500
GERMK-20 M20
GERMK-20 M20
9000
4500
3000
1500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表