目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® Z - type T - Thrust washer, metric sizes
igus
iglidur®
iglidur® Z: The High-Temperature Material
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_z/iglidur_z_type_t_mm.prj},{NB=ZTM-2644-015},{ARTNR=ZTM-2644-015},{INFO=INFO},{BEZ=iglidur® Z Form T, metrische Abmessungen},{D1=26},{D2=44},{S=1.5},{D4=35},{D5=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
S
Height
[mm]
D4
Bolt circle diameter
[mm]
D5
Adjustment hole diameter
[mm]
ZTM-1527-015
ZTM-1527-015
iglidur® Z type T, metric...
15
27
1.5
0
0
ZTM-1623-015
ZTM-1623-015
iglidur® Z type T, metric...
16
23
1.5
0
0
ZTM-2644-015
ZTM-2644-015
iglidur® Z type T, metric...
26
44
1.5
35
3
ZTM-3254-015
ZTM-3254-015
iglidur® Z type T, metric...
32
54
1.5
43
4
ZTM-4874-020
ZTM-4874-020
iglidur® Z type T, metric...
48
74
2.0
61
4
ZTM-6290-020
ZTM-6290-020
iglidur® Z type T, metric...
62
90
2.0
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表