目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® P - type S - Sleeve bearings, metric sizes
igus
iglidur®
iglidur® P: cost effective and maintenance free
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_p/iglidur_p_type_s_mm.prj},{NB=PSM-2023-30},{ARTNR=PSM-2023-30},{INFO=INFO},{BEZ=iglidur® P Form S, metrische Abmessungen},{D1=20},{D2=23.0},{B1=30.0},{F=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Overall length
[mm]
F
Chamfer
[mm]
PSM-0304-03
PSM-0304-03
iglidur® P type S, metric...
3
4.5
3.0
0.3
PSM-0405-04
PSM-0405-04
iglidur® P type S, metric...
4
5.5
4.0
0.3
PSM-0507-05
PSM-0507-05
iglidur® P type S, metric...
5
7.0
5.0
0.3
PSM-0608-05
PSM-0608-05
iglidur® P type S, metric...
6
8.0
5.0
0.3
PSM-0608-06
PSM-0608-06
iglidur® P type S, metric...
6
8.0
6.0
0.3
PSM-0810-08
PSM-0810-08
iglidur® P type S, metric...
8
10.0
8.0
0.5
PSM-0810-11
PSM-0810-11
iglidur® P type S, metric...
8
10.0
11.5
0.5
PSM-0810-12
PSM-0810-12
iglidur® P type S, metric...
8
10.0
12.0
0.5
PSM-0812-10
PSM-0812-10
iglidur® P type S, metric...
8
12.0
10.0
0.5
PSM-1012-10
PSM-1012-10
iglidur® P type S, metric...
10
12.0
10.0
0.5
PSM-1214-15
PSM-1214-15
iglidur® P type S, metric...
12
14.0
15.0
0.5
PSM-1214-25
PSM-1214-25
iglidur® P type S, metric...
12
14.0
25.0
0.5
PSM-1517-15
PSM-1517-15
iglidur® P type S, metric...
15
17.0
15.0
0.8
PSM-1618-20
PSM-1618-20
iglidur® P type S, metric...
16
18.0
20.0
0.8
PSM-1618-42
PSM-1618-42
iglidur® P type S, metric...
16
18.0
42.0
0.8
PSM-1820-15
PSM-1820-15
iglidur® P type S, metric...
18
20.0
15.0
0.8
PSM-1820-20
PSM-1820-20
iglidur® P type S, metric...
18
20.0
20.0
0.8
PSM-1820-33
PSM-1820-33
iglidur® P type S, metric...
18
20.0
33.0
0.8
PSM-2022-22
PSM-2022-22
iglidur® P type S, metric...
20
22.0
22.0
0.8
PSM-2022-30
PSM-2022-30
iglidur® P type S, metric...
20
22.0
30.0
0.8
PSM-2022-51
PSM-2022-51
iglidur® P type S, metric...
20
22.0
51.0
0.8
PSM-2023-15
PSM-2023-15
iglidur® P type S, metric...
20
23.0
15.0
0.8
PSM-2023-25
PSM-2023-25
iglidur® P type S, metric...
20
23.0
25.0
0.8
PSM-2023-30
PSM-2023-30
iglidur® P type S, metric...
20
23.0
30.0
0.8
PSM-2325-37
PSM-2325-37
iglidur® P type S, metric...
23
25.0
37.0
0.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表