目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® J - type T - Thrust washer, metric sizes
igus
iglidur®
iglidur® J: The fast and slow motion specialist
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_j/iglidur_j_type_t_mm.prj},{NB=JTM-1224-015},{ARTNR=JTM-1224-015},{INFO=INFO},{BEZ=iglidur® J Form T, metrische Abmessungen},{D1=12},{D2=24},{S=1.5},{D4=18},{D5=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
S
Height
[mm]
D4
Bolt circle diameter
[mm]
D5
Adjustment hole diameter
[mm]
JTM-0615-015
JTM-0615-015
iglidur® J type T, metric...
6
15
1.5
0
0.0
JTM-0815-015
JTM-0815-015
iglidur® J type T, metric...
8
15
1.5
0
0.0
JTM-0818-015
JTM-0818-015
iglidur® J type T, metric...
8
18
1.5
13
1.5
JTM-1018-010
JTM-1018-010
iglidur® J type T, metric...
10
18
1.0
0
0.0
JTM-1224-015
JTM-1224-015
iglidur® J type T, metric...
12
24
1.5
18
1.5
JTM-2036-015
JTM-2036-015
iglidur® J type T, metric...
20
36
1.5
28
3.0
JTM-2644-015
JTM-2644-015
iglidur® J type T, metric...
26
44
1.5
35
3.0
JTM-3039-015
JTM-3039-015
iglidur® J type T, metric...
30
39
1.5
0
0.0
JTM-5670-010
JTM-5670-010
iglidur® J type T, metric...
56
70
1.0
0
0.0
JTM-6290-020
JTM-6290-020
iglidur® J type T, metric...
62
90
2.0
0
0.0
JTM-139188-020
JTM-139188-020
iglidur® J type T, metric...
139
188
2.0
0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表