目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JFRKM-EFOM - Sphärische Trapezgewindemutter mit Kugelkalotte in Flanschlagergehäuse
igus
DryLin®
Screw drives
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/gewindetriebe/jfrkm_efom.prj},{NB=JFRKM-EFOM-TR10x2},{ARTNR=JFRKM-EFOM-TR10x2},{INFO=INFO},{FT=127},{D1=10},{H=52},{L=26},{B1=12},{B2=6.5},{M=36},{DB=22.2},{TR=TR10x2},{P=2.0},{F=100},{SWS=25},{SWD=30},{KDM=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
FT
Flächentraganteil
[mm2]
D1
Durchmesser
[mm]
H
Länge
[mm]
L
Breite
[mm]
B1
Höhe
[mm]
B2
Höhe
[mm]
M
Länge
[mm]
DB
Breite
[mm]
TR
Gewinde D1 x P
ⁿ/ₐ
F
max. stat. F axial
[N]
SWS
Schwenkwinkel stat
[°]
SWD
Schwenkwinkel dyn.
[°]
JFRKM-EFOM-TR8x1,5
JFRKM-EFOM-TR8x1,5
102
8
52
26
12
6.5
36
22.2
TR8x1,5
100
25
30
JFRKM-EFOM-TR10x2
JFRKM-EFOM-TR10x2
127
10
52
26
12
6.5
36
22.2
TR10x2
100
25
30
JFRKM-EFOM-TR10x3
JFRKM-EFOM-TR10x3
120
10
52
26
12
6.5
36
22.2
TR10x3
100
25
30
JFRKM-EFOM-SG8x15
JFRKM-EFOM-SG8x15
61
8
52
26
12
6.5
36
22.2
SG08x15
50
25
30
JFRKM-EFOM-SG10x12
JFRKM-EFOM-SG10x12
82
10
52
26
12
6.5
36
22.2
SG10x12
50
25
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表