目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA2(ICSPA2)-YCM
IAI
Integrated Combination System
ICSA2(ICSPA2) Series
YZ Slider Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsa2_icspa2_series/yz_slider_mounted/ycm_asmtab.prj},{NB=ICSA2-YCM-I-200-100B-T1-3L-SC(00111111111)},{SERIES=ICSA2-YCM},{MOT=60},{XTYPE=3},{ENTYPE=I},{P=Standard},{COM=3},{LBS=16},{SY=200},{OPTIBRAKEY=1.000},{OPTAQY=},{OPTLS=1},{OPTCS=1},{YHOME=1},{OPTGBY=},{POY=0},{SZ=100},{OPTBRAKEZ=Yes},{OPTAQZ=},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3.000},{CAM=Self-standing cable},{OPTREV=1},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=3},{SERIESY=ISA-MYM-100},{SERIESZ=ISA-MZM-100},{CB=50 x 64 x 170},{CBZ=50 x 64 x 110},{BRACKET=A-263},{BRAC1=H},{PPATH=ych_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
P
Precision
ⁿ/ₐ
OPTBRAKEZ
Z axis option : Brake
ⁿ/ₐ
CAM
Cable Managment
ⁿ/ₐ
ICSA2-YCM-I-200-100B-T1-3...
ICSA2-YCM-I-200-100B-T1-3...
ICSA2-YCM
Standard
Yes
Self-standing cable
ICSPA2-YCM-I-200-100B-T1-...
ICSPA2-YCM-I-200-100B-T1-...
ICSPA2-YCM
High-Precision
Yes
Self-standing cable
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表