目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS4-SA4C
IAI
Cylinder (Robot Cylinder)
Slider Type
RCS4 series
Straight type
Powered by
CAD模型選擇
{iai/cylinder_robot/slider_type/rcs4_series/straight_type/rcs4_sa4c_asmtab.prj},{NB=RCS4-SA4C-WA-60-2.5-50-T2-P(0-0)},{TYPE=RCS4-SA4C},{TYPE1=4},{ET=WA},{MO=60W},{LBS=2.5},{S=50},{CO=T2},{CTYPE=1},{LTC=1.000},{OPTB=},{OPCDC=},{OPTHPR=},{CDCX='','Standard','-CJT','CJT','-CJR','CJR','-CJL','CJL','-CJB','CJB'},{OPTREV=},{OPTSR=},{OPTW=1},{POS=0},{POS2=0},{STROKEX=[50:500/50]},{LBSX=2.5,5,10,16},{X=1},{SLL=76.000},{SLD=24.000},{PPATH=rcs4_sa_asmtpl.prj},{MOX=60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ET
Encoder Type
ⁿ/ₐ
MO
Motor Type
ⁿ/ₐ
RCS4-SA4C-WA-60-2.5-50-T2...
RCS4-SA4C-WA-60-2.5-50-T2...
RCS4-SA4C
WA
60W
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表