目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS4-SA6R
IAI
Cylinder (Robot Cylinder)
Slider Type
RCS4 series
Motor reverse type
Powered by
CAD模型選擇
{iai/cylinder_robot/slider_type/rcs4_series/motor_reverse_type/rcs4_sa6r_asmtab.prj},{NB=RCS4-SA6R-WA-100-3-50-T2-P-ML(0,0)},{TYPE=RCS4-SA6R},{TYPE1=6},{ET=WA},{MO=100W},{LBS=3.0},{S=50},{CO=T2},{CTYPE=1},{LTC=1.000},{OPTB=},{OPCDC=},{OPDCM=ML},{CDCX='','Standard','-CJT','CJT','-CJB','CJB','-CJO','CJO'},{OPTREV=},{OPTSR=},{OPTW=1},{POS=0},{POS2=0},{STROKEX=[50:800/50]},{LBSX=3,6,12,20,30},{X=2},{SLL=110.000},{SLD=40.000},{MOX=100},{PPATH=rcs4_sa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ET
Encoder Type
ⁿ/ₐ
MO
Motor Type
ⁿ/ₐ
RCS4-SA6R-WA-100-3-50-T2-...
RCS4-SA6R-WA-100-3-50-T2-...
RCS4-SA6R
WA
100W
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表