EXIOS Barrier Metr. - Cable glands for "Hazardous Areas", Metric brass
Hummel
Cable glands
Cable Glands for "Hazardous Areas"
EXIOS
EXIOS +Barrier
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/kabelver_f_hazardous_areas/exios/exios_barrier/metrisch/exios_barrier_metr_asmtab.prj},{NB=EXIOS Barrier 1.606.2500.51(1)},{BN1=1.606.2500.51},{BN2=1.606.2503.51},{MAT=1},{MATX=Messing blank, Messing vernickelt},{GR=20-3},{AG=M 25 x 1.5},{NDM=25},{P=1.500},{SW=30},{D=35},{H=80.5},{GL=16},{A1=12.5-20.5},{A1X=12.5},{A1Y=20.5},{A2=14},{A2X=14.0},{A2Y=14.00},{A3=11.5},{MNK=15},{AK1=0-0.7},{AK1X=0},{AK1Y=0.7},{AK2=0.7-1.4},{AK2X=0.7},{AK2Y=1.40},{A=33.000},{B=107.000},{C=69.500},{VERS=5},{P2=36.500},{P8=29.000},{PPATH=exios_barrier_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BN
Order No.
ⁿ/ₐ
GR
Size
[mm]
AG
External thread
ⁿ/ₐ
SW
Width across flat
[mm]
D
[mm]
H
Height max.
[mm]
GL
Thread length
[mm]
A1
Diameter A1
[mm]
A2
Diameter A2
[mm]
A3
Diameter A3
[mm]
MNK
Max. No. cores
ⁿ/ₐ
AK1
Reinforcing clamp ring 1
[mm]
AK2
Reinforcing clamp ring 2
[mm]
EXIOS Barrier 1.606.1600....
1.606.1600.50
20-1
M 16 x 1.5
22
27
69.5
16
6-12
8.2
7.9
8
0-0.7
0.7-1.25
EXIOS Barrier 1.606.2000....
1.606.2000.50
20-1
M 20 x 1.5
22
27
69.5
16
6-12
8.2
7.9
8
0-0.7
0.7-1.25
EXIOS Barrier 1.606.2000....
1.606.2000.51
20-2
M 20 x 1.5
24
29
74.3
16
9-16
12
8.8
10
0-0.7
0.7-1.25
EXIOS Barrier 1.606.2000....
1.606.2000.52
20-3
M 20 x 1.5
30
35
80.5
16
12.5-20.5
14
11.5
15
0-0.7
0.7-1.4
EXIOS Barrier 1.606.2500....
1.606.2500.51
20-3
M 25 x 1.5
30
35
80.5
16
12.5-20.5
14
11.5
15
0-0.7
0.7-1.4
EXIOS Barrier 1.606.2500....
1.606.2500.50
25
M 25 x 1.5
36
42
91.0
16
16.9-26
20
16.4
25
0-0.7
0.9-1.6
EXIOS Barrier 1.606.3200....
1.606.3200.50
32
M 32 x 1.5
46
52
96.0
16
22-33
26
21.4
45
0-0.7
1.3-2.0
EXIOS Barrier 1.606.4000....
1.606.4000.50
40
M 40 x 1.5
55
64
107.0
16
28-41
33.2
27.6
70
0-0.7
1.3-2.0
EXIOS Barrier 1.606.5000....
1.606.5000.50
50
M 50 x 1.5
65
73
131.5
16
36-52.6
44.2
37.5
85
0-1.0
1.5-2.5
EXIOS Barrier 1.606.6300....
1.606.6300.50
63
M 63 x 1.5
80
90
144.5
16
46-65.3
56.2
47.3
120
0-1.0
1.5-2.5
EXIOS Barrier 1.606.7500....
1.606.7500.50
75
M 75 x 1.5
95
107
154.0
16
57-78
68.2
58.0
150
0-1.0
1.5-2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表