V-N-Ms Metr. - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
V-N-Ms
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/v_n_ms/metrisch/v_n_ms_metr.prj},{NB=V-N-Ms 1.052.2500.50},{AG=M 25 x 1.5},{NDM1=25},{GL=7},{H=11.0},{D=28},{BN=1.052.2500.50},{A=28},{C=11.0},{DD=7},{E=2.0},{F=1.5},{G=15.0},{HH=2.0},{I=1.5},{J=23.8},{K=23.5},{L1=8.000},{D1=22.800},{D2=21.000},{R1=31.500},{R2=50.000},{X1=1.800},{X2=2.000},{X3=1.470},{X4=2.000},{X5=13.638},{CH=1.135}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
AG
Thread
ⁿ/ₐ
GL
[mm]
H
[mm]
D
[mm]
BN
Order No.
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
HH
[mm]
I
[mm]
J
[mm]
K
[mm]
V-N-Ms 1.052.1200.50
M 12 x 1.5
5
7.5
14
1.052.1200.50
1.0
1.5
11.8
1.5
1.5
9.8
9.5
V-N-Ms 1.052.1600.50
M 16 x 1.5
5
8.0
18
1.052.1600.50
1.2
1.5
13.5
2.0
1.5
14.8
13.5
V-N-Ms 1.052.2000.50
M 20 x 1.5
6
9.5
22
1.052.2000.50
1.0
1.5
13.0
2.0
1.5
17.8
17.5
V-N-Ms 1.052.2500.50
M 25 x 1.5
7
11.0
28
1.052.2500.50
2.0
1.5
15.0
2.0
1.5
23.8
23.5
V-N-Ms 1.052.3200.50
M 32 x 1.5
8
12.5
35
1.052.3200.50
2.0
2.2
20.5
3.0
1.5
29.8
29.5
V-N-Ms 1.052.4000.50
M 40 x 1.5
8
13.0
43
1.052.4000.50
2.0
2.0
20.5
2.0
1.5
37.8
37.5
V-N-Ms 1.052.5000.50
M 50 x 1.5
9
15.0
53
1.052.5000.50
2.3
2.2
20.0
2.0
1.5
47.8
47.5
V-N-Ms 1.052.6300.50
M 63 x 1.5
10
16.0
67
1.052.6300.50
2.3
2.1
48.0
3.0
1.5
60.8
60.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表