HSK-V - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
HSK-V
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/hsk_v/hsk_v_pg.prj},{NB=HSK-V 1.280.0016.00},{AGPG=PG 16},{AGM=M 20 x 1.5 / 16},{AGNPT=1/2'' NPT / 16},{NDM=22.500},{D=13.5},{D1=11.5},{L=19.5},{GL=6},{BN=1.280.0016.00},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AGPG
size suitable for AG-PG
ⁿ/ₐ
AGM
size suitable for AG-M
[mm]
AGNPT
size suitable for AG-NTP
[mm]
D
[mm]
D1
[mm]
L
[mm]
BN
Order No.
ⁿ/ₐ
HSK-V 1.280.0007.00
PG 7
M 12 x 1.5
-
6.0
4.5
15.0
1.280.0007.00
HSK-V 1.280.0009.00
PG 9
M 16 x 1.5
3/8'' NPT
7.5
5.5
17.0
1.280.0009.00
HSK-V 1.280.0011.00
PG 11
M 16 x 1.5 / 11
-
9.5
6.5
19.0
1.280.0011.00
HSK-V 1.280.0013.00
PG 13.5
M 20 x 1.5
1/2'' NPT
11.5
8.5
19.0
1.280.0013.00
HSK-V 1.280.0016.00
PG 16
M 20 x 1.5 / 16
1/2'' NPT / 16
13.5
11.5
19.5
1.280.0016.00
HSK-V 1.280.0021.00
PG 21
M 25 x 1.5
3/4'' NPT
17.5
15.5
23.5
1.280.0021.00
HSK-V 1.280.0029.00
PG 29
M 32 x 1.5
1'' NPT, 1/4 NPT
24.0
19.0
26.0
1.280.0029.00
HSK-V 1.280.0036.00
PG 36
M 40 x 1.5
1 1/2'' NPT
31.0
25.0
28.0
1.280.0036.00
HSK-V 1.280.0042.00
PG 42
M 50 x 1.5
-
37.0
30.0
28.0
1.280.0042.00
HSK-V 1.280.0048.00
PG 48
M 63 x 1.5
-
43.0
34.0
28.0
1.280.0048.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表