METRICA-M-EMV-E Metr. - METRICA Cable Glands
Hummel
Cable glands
Industrial cable glands
HSK-EMV cable glands
METRICA-M-EMV-E
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/hsk_emv_kabelver/metrica_m_emv_e/metrisch/metrica_m_emv_e_asmtab.prj},{NB=METRICA-M-EMV-E 1.607.2000.50},{IDNR=},{AG=M 20 x 1.5},{D1=7.5-14},{D1X=14.000},{GL=6},{H=28.3},{HX=28.3},{SW=24},{BN=1.607.2000.50},{Y1=9.050},{X=9.500},{Y2=14.300},{VER=4},{X1=9.500},{V=21.160},{PPATH=metrica_m_emv_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
METRICA-M-EMV-E 1.607.120...
M 12 x 1.5
3-6.5
6
19.4
14
1.607.1200.50
METRICA-M-EMV-E 1.607.160...
M 16 x 1.5
4.5-10
6
24.4
19
1.607.1600.50
METRICA-M-EMV-E 1.607.201...
M 20 x 1.5
6-12
6
25.4
22
1.607.2013.50
METRICA-M-EMV-E 1.607.200...
M 20 x 1.5
7.5-14
6
28.3
24
1.607.2000.50
METRICA-M-EMV-E 1.607.250...
M 25 x 1.5
9-17
7
29.3
29
1.607.2500.50
METRICA-M-EMV-E 1.607.320...
M 32 x 1.5
11-21
8
37.7
34
1.607.3200.50
METRICA-M-EMV-E 1.607.400...
M 40 x 1.5
15-28
8
40.7
44
1.607.4000.50
METRICA-M-EMV-E 1.607.500...
M 50 x 1.5
27-35
9
50.7
55
1.607.5000.50
METRICA-M-EMV-E 1.607.630...
M 63 x 1.5
34-48
10
55.7
68
1.607.6300.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表