目錄: Hugro
Created: 23.12.2021.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
WAZU-EX / Active Metr. - 带公制连接螺纹的塑料电缆接头
Hugro
防爆系列
WAZU-EX / Active - 带有公制和NPT连接螺纹的塑料电缆接头
Powered by
CAD模型選擇
{hugro/ex-schutz/wazu_ex_active/hsk_k_ex_active_metr_asmtab.prj},{NB=HUGRO 184.2014.AC.11},{ARTNR=184.2014.AC.11},{AG=M 20 x 1.5},{FR=black},{D=10 - 14},{GL=9},{H=28},{SW=27},{GL2=15},{VERS=9},{PPATH=metrisch/hsk_k_ex_active_metr_asmtpl.prj},{VPE=50},{ZTN=39269097},{GPS=0.0153},{SW1=27},{SW2=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
货号
ⁿ/ₐ
AG
螺纹
ⁿ/ₐ
FR
颜色
ⁿ/ₐ
D
[mm]
GL
[mm]
H
[mm]
SW
[mm]
VPE
件数
ⁿ/ₐ
ZTN
海关关税号
ⁿ/ₐ
GPS
每件重量
[kg]
HUGRO 184.1505.AC.11
184.1505.AC.11
M 12 x 1.5
black
2 - 5
8
21
15
50
39269097
0.0042
HUGRO 184.1507.AC.11
184.1507.AC.11
M 12 x 1.5
black
3 - 6.5
8
21
15
50
39269097
0.0041
HUGRO 184.1706.AC.11
184.1706.AC.11
M 16 x 1.5
black
3 - 6
8
22
19
50
39269097
0.0073
HUGRO 184.1708.AC.11
184.1708.AC.11
M 16 x 1.5
black
4 - 8
8
22
19
50
39269097
0.0070
HUGRO 184.1707.AC.11
184.1707.AC.11
M 16 x 1.5
black
3 - 7
8
25
22
50
39269097
0.0103
HUGRO 184.1710.AC.11
184.1710.AC.11
M 16 x 1.5
black
5 - 10
8
25
22
50
39269097
0.0098
HUGRO 184.2009.AC.11
184.2009.AC.11
M 20 x 1.5
black
5 - 9
9
27
24
50
39269097
0.0158
HUGRO 184.2012.AC.11
184.2012.AC.11
M 20 x 1.5
black
6 - 12
9
27
24
50
39269097
0.0122
HUGRO 184.2312.AC.11
184.2312.AC.11
M 20 x 1.5
black
7 - 12
9
28
27
50
39269097
0.0163
HUGRO 184.2014.AC.11
184.2014.AC.11
M 20 x 1.5
black
10 - 14
9
28
27
50
39269097
0.0153
HUGRO 184.2516.AC.11
184.2516.AC.11
M 25 x 1.5
black
9 - 16
11
31
33
50
39269097
0.0257
HUGRO 184.2518.AC.11
184.2518.AC.11
M 25 x 1.5
black
13 - 18
11
31
33
50
39269097
0.0247
HUGRO 184.3220.AC.11
184.3220.AC.11
M 32 x 1.5
black
13 - 20
11
39
42
25
39269097
0.0457
HUGRO 184.3225.AC.11
184.3225.AC.11
M 32 x 1.5
black
18 - 25
11
39
42
25
39269097
0.0420
HUGRO 184.4026.AC.11
184.4026.AC.11
M 40 x 1.5
black
20 - 26
13
48
53
10
39269097
0.0831
HUGRO 184.4032.AC.11
184.4032.AC.11
M 40 x 1.5
black
22 - 32
13
48
53
10
39269097
0.0752
HUGRO 184.5031.AC.11
184.5031.AC.11
M 50 x 1.5
black
25 - 31
13
49
60
5
39269097
0.1080
HUGRO 184.5038.AC.11
184.5038.AC.11
M 50 x 1.5
black
32 - 38
13
49
60
5
39269097
0.0993
HUGRO 184.6335.AC.11
184.6335.AC.11
M 63 x 1.5
black
29 - 35
14
49
65/ 68
5
39269097
0.1233
HUGRO 184.6344.AC.11
184.6344.AC.11
M 63 x 1.5
black
37 - 44
14
49
65/ 68
5
39269097
0.1105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表