Pipe, Aluminium acc. to EN 485, EN AW 5083-0, longitudinal seam welding
Huelsen
Pipes
Pipes Aluminium
Powered by
CAD模型選擇
{huelsen/7_rohre/1_aluminium/rohre_551.prj},{NB=5510400040500},{ARTNR2=551040004},{DN=400},{D=400.0},{S=4},{L=500},{GEW=13.56},{PG=Rohre},{PUG=Rohr, laengsnahtgeschweisst},{NORM=i.A. ASTM B547},{TOL=i.A. EN 1127},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5083-0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D
Outside Ø
[mm]
S
Wall Thickness
[mm]
GEW
Theoretical Weight
[kg/mm]
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
TOL
Tolerance
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
5510273040500
5510273040500
250
273.0
4
9.26
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510273050500
5510273050500
250
273.0
5
11.57
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510323040500
5510323040500
300
323.9
4
11.28
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510323060500
5510323060500
300
323.9
6
16.48
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510323100500
5510323100500
300
323.9
10
27.46
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510355060500
5510355060500
350
355.6
6
18.08
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510355080500
5510355080500
350
355.6
8
24.11
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510400040500
5510400040500
400
400.0
4
13.56
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510406040500
5510406040500
400
406.4
4
13.78
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510406060500
5510406060500
400
406.4
6
20.67
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510457060500
5510457060500
450
457.2
6
23.25
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510508060500
5510508060500
500
508.0
6
25.84
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510508100500
5510508100500
500
508.0
10
43.06
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510508120500
5510508120500
500
508.0
12
51.68
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510610060500
5510610060500
600
610.0
6
31.03
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5510711080500
5510711080500
700
711.0
8
48.22
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表