Pipe, Aluminium acc. to ASME SB209, WP 5083-0, longitudinal seam welding, acc. to ASME SB209
Huelsen
Pipes
Pipes Aluminium
Powered by
CAD模型選擇
{huelsen/7_rohre/1_aluminium/rohre_521.prj},{NB=5210457060500},{ARTNR2=521045706},{DN=18},{D=457.2},{S=6.35},{L=500},{GEW=24.11},{PG=Rohre},{PUG=Rohr, laengsnahtgeschweisst},{NORM=ASME SB209},{TOL=i.A.ASTM B547},{WERK1=Aluminium},{WERK2=ASME SB209},{WERK3=WP 5083-0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
D
Outside Ø
[mm]
S
Wall Thickness
[mm]
GEW
Theoretical Weight
[kg/m]
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
TOL
Tolerance
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
5210323040500
5210323040500
12
323.9
4.57
12.31
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210323090500
5210323090500
12
323.9
9.52
25.23
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210355060500
5210355060500
14
355.6
6.35
18.67
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210355110500
5210355110500
14
355.6
11.12
32.25
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210406060500
5210406060500
16
406.4
6.35
21.40
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210406090500
5210406090500
16
406.4
9.52
31.84
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210457060500
5210457060500
18
457.2
6.35
24.11
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210457090500
5210457090500
18
457.2
9.52
35.91
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210508060500
5210508060500
20
508.0
6.35
26.85
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210508090500
5210508090500
20
508.0
9.52
40.01
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210609060500
5210609060500
24
609.6
6.35
32.28
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210609090500
5210609090500
24
609.6
9.52
48.22
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210711090500
5210711090500
28
711.2
9.52
56.36
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210812090500
5210812090500
32
812.8
9.52
64.52
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
5210914090500
5210914090500
36
914.4
9.52
72.68
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASME SB209
sim. to ASTM B547
Aluminium, ASME SB209, WP...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表