Flange, Aluminium acc. to EN 485, EN AW 5754, slip-on, Typ01, PN40, sim. to EN 1092-1
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_366.prj},{NB=3660116023526},{ARTNR=3660116023526},{B1=116.0},{D=235},{C1=26},{K=190},{L=22},{SA=8},{SG=M 20},{AUS=Typ 01},{DN1=100},{GEW=2.052},{PG=Flansche},{PUG=Flansche glatt, zum Schweissen},{NORM=i.A. EN 1092-1},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
B1
Inside Ø
[mm]
D
Outside Ø
[mm]
C1
Height
[mm]
K
Hole Circle Ø
[mm]
L
Hole Ø
[mm]
SA
Bolt Number [Piece]
ⁿ/ₐ
SG
Bolt Size
[mm]
AUS
Version
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
3660061016520
3660061016520
50
61.5
165
20
125
18
4
M 16
Type 01
0.855
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3660077018522
3660077018522
65
77.5
185
22
145
18
8
M 16
Type 01
1.197
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3660090020024
3660090020024
80
90.5
200
24
160
18
8
M 16
Type 01
1.539
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3660116023526
3660116023526
100
116.0
235
26
190
22
8
M 20
Type 01
2.052
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3660141027028
3660141027028
125
141.5
270
28
220
26
8
M 24
Type 01
2.736
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3660170030030
3660170030030
150
170.5
300
30
250
26
8
M 24
Type 01
3.591
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3660221037536
3660221037536
200
221.5
375
36
320
30
12
M 27
Type 01
6.156
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3660276045042
3660276045042
250
276.5
450
42
385
33
12
M 30
Type 01
10.089
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3660327051548
3660327051548
300
327.5
515
48
450
33
16
M 30
Type 01
14.193
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表