Welding Neck Flange, Aluminium acc. to EN 485, EN AW 5754, PN10/16, DIN, sim. to DIN 2632/33
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_314.prj},{NB=3140038014016},{ARTNR=3140038014016},{D1=38.0},{D=140},{B=16},{H1=40},{H2=6},{K=100},{D2=18},{S=2.6},{R=6},{D3=52},{D4=78},{F=2},{SA=4},{AUS=DIN},{DN1=32},{GEW=0.578},{PG=Flansche},{PUG=Vorschweissflansche},{NORM=i.A. DIN 2632/33},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
D
Outside Ø
[mm]
B
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
K
Hole Circle Ø
[mm]
D2
Hole Ø
[mm]
S
Wall Thickness
[mm]
R
Radius R ~
[mm]
D3
[mm]
D4
[mm]
F
[mm]
SA
Bolt Number [Piece]
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
3140014009014
3140014009014
10
14.0
90
14
35
6
60
14
1.8
4
25
40
2
4
DIN
0.198
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140020009514
3140020009514
15
20.0
95
14
35
6
65
14
2.0
4
30
45
2
4
DIN
0.222
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140025010516
3140025010516
20
25.0
105
16
38
6
75
14
2.3
4
38
58
2
4
DIN
0.326
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140030011516
3140030011516
25
30.0
115
16
38
6
85
14
2.6
4
42
68
2
4
DIN
0.390
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140038014016
3140038014016
32
38.0
140
16
40
6
100
18
2.6
6
52
78
2
4
DIN
0.578
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140044015016
3140044015016
40
44.5
150
16
42
7
110
18
2.6
6
60
88
3
4
DIN
0.636
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140057016518
3140057016518
50
57.0
165
18
45
8
125
18
2.9
6
72
102
3
4
DIN
0.865
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140108022020
3140108022020
100
108.0
220
20
52
12
180
18
3.6
8
125
158
3
8
DIN
1.580
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140133025022
3140133025022
125
133.0
250
22
55
12
210
18
4.0
8
150
188
3
8
DIN
2.155
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140159028522
3140159028522
150
159.0
285
22
55
12
240
22
4.5
10
175
212
3
8
DIN
2.651
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3140267039526
3140267039526
250
267.0
395
26
68
16
350
22
6.3
12
285
320
3
12
DIN
5.335
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表