目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PWG 3.0 - Worm and wheel set - Bronze wheel - Module 3.0
HPC
Precision gears
Worm and wheel gearboxes
Worm and wheel 3.0 Mod
Steel worm and wheel
Wormwheels
Powered by
CAD模型選擇
{hpc/v6/worm_wheel/300/steel_bronze/wormwheel/pwg_30.prj},{NB=hpc_PWG3.0-24-1_S},{DET=S},{NBF=1},{NBD=24},{A1=56.00},{D=72},{DA=78},{DE=81},{A=14},{M=50},{J=0.139 - 0.045},{COPL=81.63},{INFO=INFO},{MOD=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Part number
ⁿ/ₐ
NBD
N° of teeth
ⁿ/ₐ
A1
Centers
[mm]
D
ØD
[mm]
DA
ØDA
[mm]
DE
ØDE
[mm]
A
[mm]
M
[mm]
J
Backlash
[mm]
COPL
[Nm]
HPC - PWG3.0-15-1
PWG3.0-15-1
15
42.50
45
51
54
12
35
0.117 - 0.038
33.19
HPC - PWG3.0-16-1
PWG3.0-16-1
16
44.00
48
54
57
12
35
0.117 - 0.038
37.27
HPC - PWG3.0-17-1
PWG3.0-17-1
17
45.50
51
57
60
12
35
0.137 - 0.048
41.57
HPC - PWG3.0-18-1
PWG3.0-18-1
18
47.00
54
60
63
12
35
0.137 - 0.048
46.08
HPC - PWG3.0-19-1
PWG3.0-19-1
19
48.50
57
63
66
12
35
0.137 - 0.048
51.73
HPC - PWG3.0-20-1
PWG3.0-20-1
20
50.00
60
66
69
12
35
0.137 - 0.048
56.73
HPC - PWG3.0-21-1
PWG3.0-21-1
21
51.50
63
69
72
14
50
0.139 - 0.045
63.06
HPC - PWG3.0-22-1
PWG3.0-22-1
22
53.00
66
72
75
14
50
0.139 - 0.045
68.57
HPC - PWG3.0-23-1
PWG3.0-23-1
23
54.50
69
75
78
14
50
0.139 - 0.045
74.28
HPC - PWG3.0-24-1
PWG3.0-24-1
24
56.00
72
78
81
14
50
0.139 - 0.045
81.63
HPC - PWG3.0-25-1
PWG3.0-25-1
25
57.50
75
81
84
14
50
0.139 - 0.045
87.85
HPC - PWG3.0-26-1
PWG3.0-26-1
26
59.00
78
84
87
14
50
0.139 - 0.045
94.28
HPC - PWG3.0-27-1
PWG3.0-27-1
27
60.50
81
87
90
14
50
0.139 - 0.045
101.79
HPC - PWG3.0-28-1
PWG3.0-28-1
28
62.00
84
90
93
14
50
0.139 - 0.045
108.68
HPC - PWG3.0-29-1
PWG3.0-29-1
29
63.50
87
93
96
16
65
0.139 - 0.045
116.77
HPC - PWG3.0-30-1
PWG3.0-30-1
30
65.00
90
96
99
16
65
0.139 - 0.045
124.12
HPC - PWG3.0-32-1
PWG3.0-32-1
32
68.00
96
102
105
16
65
0.139 - 0.045
139.41
HPC - PWG3.0-35-1
PWG3.0-35-1
35
72.50
105
111
114
16
65
0.139 - 0.045
163.81
HPC - PWG3.0-38-1
PWG3.0-38-1
38
77.00
114
120
123
16
65
0.139 - 0.045
196.49
HPC - PWG3.0-40-1
PWG3.0-40-1
40
80.00
120
126
129
16
65
0.139 - 0.045
215.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表