目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHAEsym - Rectangular decorative hinge. Simplified view
HPC
Conveyor and assembly parts
Housing accessories
Hinges
Powered by
CAD模型選擇
{hpc/v5/housing_accessories/hinges/chae_sym.prj},{NB=hpc_CHAE40120/PA_180},{REF=CHAE40120/PA},{ROT=180},{CT=2200},{CC=1900},{CS=4},{A=40},{B=120},{C=5.2},{D=4},{E=5.7},{F=14.5},{G=25},{H=38},{S=5.3},{V=M4},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=chae_sym_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
CT
Tensile strenght F1
[N]
CC
Shear strength F2
[N]
CS
Tightening torque
[Nm]
A
[mm]
B
[mm]
C
[mm]
D
ØD
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
S
ØS
[mm]
V
For screw
[mm]
REP
View
ⁿ/ₐ
HPC - CHAE4080/PA
CHAE4080/PA
2200
1900
4
40
80
5.2
4
5.7
13.5
25
19
5.3
M4
Simplified view
HPC - CHAE40120/PA
CHAE40120/PA
2200
1900
4
40
120
5.2
4
5.7
14.5
25
38
5.3
M4
Simplified view
HPC - CHAE50100/PA
CHAE50100/PA
3600
2100
8
50
100
5.9
5
6.4
16.0
30
24
6.4
M6
Simplified view
HPC - CHAE60120/PA
CHAE60120/PA
5100
3100
8
60
120
6.5
6
7.0
18.0
36
30
6.4
M6
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表