目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
NJM - Multiple junction clamp - For rod or tube. Simplified drawing
HPC
Conveyor and assembly parts
Detection
Clamp for rod or tube
Multiple junction clamps
Powered by
CAD模型選擇
{hpc/v5/detection/clamp_for_rod_or_tube/multiple_junction_clamps/njm.prj},{NB=hpc_NJM-10},{REF=NJM-10},{D=10},{D1=32},{D2=M8},{L=90},{L1=40},{L2=19},{L3=20},{L4=10},{H=50},{H1=24},{H2=15},{MAS=0.093},{REP=Représentation simplifiée},{INFO=INFO},{D3=8},{PPATH=njm_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H
[mm]
H1
[mm]
H2
[mm]
MAS
Weight
[kg]
REP
View
ⁿ/ₐ
HPC - NJM-8
NJM-8
8
28
M8
89
36
17
20
8
50
24
15
0.074
Simplified view
HPC - NJM-10
NJM-10
10
32
M8
90
40
19
20
10
50
24
15
0.093
Simplified view
HPC - NJM-12
NJM-12
12
36
M8
90
44
21
20
12
50
24
15
0.118
Simplified view
HPC - NJM-16
NJM-16
16
45
M10
126
56
27
24
16
75
35
20
0.262
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表