目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PR881 - Idler sprocket for plate chain - 881 TAB ranges - Simplified view
HPC
Conveyor and assembly parts
Plate chains and accessories
Idler sprocket
Powered by
CAD模型選擇
{hpc/v5/chain_accessories/wheels/pr881.prj},{NB=hpc_PR881-23-30},{REF=PR881-23-30},{NBR=23},{DE=141},{DP=141.22},{A=30},{MAS=0.44},{REP=Simplified view},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Part number
ⁿ/ₐ
NBR
N° of teeth
ⁿ/ₐ
DE
ØDE
[mm]
DP
ØDP
[mm]
A
Bore ØA
[mm]
MAS
Weight
[kg]
REP
View
ⁿ/ₐ
HPC - PR881-21-25
PR881-21-25
21
129
129.26
25
0.37
Simplified view
HPC - PR881-21-30
PR881-21-30
21
129
129.26
30
0.37
Simplified view
HPC - PR881-21-35
PR881-21-35
21
129
129.26
35
0.37
Simplified view
HPC - PR881-21-40
PR881-21-40
21
129
129.26
40
0.37
Simplified view
HPC - PR881-21-45
PR881-21-45
21
129
129.26
45
0.37
Simplified view
HPC - PR881-23-25
PR881-23-25
23
141
141.22
25
0.44
Simplified view
HPC - PR881-23-30
PR881-23-30
23
141
141.22
30
0.44
Simplified view
HPC - PR881-23-35
PR881-23-35
23
141
141.22
35
0.44
Simplified view
HPC - PR881-23-40
PR881-23-40
23
141
141.22
40
0.44
Simplified view
HPC - PR881-23-45
PR881-23-45
23
141
141.22
45
0.44
Simplified view
HPC - PR881-25-25
PR881-25-25
25
153
153.20
25
0.49
Simplified view
HPC - PR881-25-30
PR881-25-30
25
153
153.20
30
0.49
Simplified view
HPC - PR881-25-35
PR881-25-35
25
153
153.20
35
0.49
Simplified view
HPC - PR881-25-40
PR881-25-40
25
153
153.20
40
0.49
Simplified view
HPC - PR881-25-45
PR881-25-45
25
153
153.20
45
0.49
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表