目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CLG3-Ali - Spur gear, Material Moulded blue plastic (nylon) , Module 3.00 , Serie Food industry
HPC
Gears and sprockets
Spur gears
Spur gears 3.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/300/clg3_ali.prj},{NB=hpc_CLG3-18/ALI_S},{DET=S},{Z=18},{P=54},{D=60},{M=40},{A=12},{DA=0},{CT=72.8},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø Primitive
[mm]
D
Ø Exterior
[mm]
M
Ø Boss
[mm]
A
Ø Pre-bore
[mm]
DA
ØDA
[mm]
CT
Transmissible torque
[Nm]
HPC - CLG3-12/ALI
CLG3-12/ALI
12
36
42
25
12
0
48.6
HPC - CLG3-15/ALI
CLG3-15/ALI
15
45
51
30
12
0
60.7
HPC - CLG3-18/ALI
CLG3-18/ALI
18
54
60
40
12
0
72.8
HPC - CLG3-20/ALI
CLG3-20/ALI
20
60
66
45
12
0
80.9
HPC - CLG3-25/ALI
CLG3-25/ALI
25
75
81
45
16
0
101.2
HPC - CLG3-30/ALI
CLG3-30/ALI
30
90
96
50
16
65
121.4
HPC - CLG3-40/ALI
CLG3-40/ALI
40
120
126
60
20
85
161.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表