目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PCS 62 - DIN 10B-1 chain sprocket - Steel - 5/8" Pitch - Roller diameter 10.16mm
HPC
Gears and sprockets
Sprockets and chains
Chain sprockets
Powered by
CAD模型選擇
{hpc/v4/sprocket/chain/pcs62.prj},{NB=hpc_PCS62-24_S},{DET=S},{PAS=5/8\"},{Z=24},{P=121.62},{D=128.3},{M=80},{A=16},{E=30},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
PAS
Pitch
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
D
[mm]
M
[mm]
A
[mm]
E
[mm]
HPC - PCS62-8
PCS62-8
5/8"
8
41.48
47.0
25
10
25
HPC - PCS62-9
PCS62-9
5/8"
9
46.42
52.6
30
10
25
HPC - PCS62-10
PCS62-10
5/8"
10
51.37
57.5
35
10
25
HPC - PCS62-13
PCS62-13
5/8"
13
66.32
73.0
47
12
30
HPC - PCS62-15
PCS62-15
5/8"
15
76.36
83.0
57
12
30
HPC - PCS62-16
PCS62-16
5/8"
16
81.37
88.0
60
14
30
HPC - PCS62-17
PCS62-17
5/8"
17
86.39
93.0
60
14
30
HPC - PCS62-18
PCS62-18
5/8"
18
91.42
98.3
70
14
30
HPC - PCS62-20
PCS62-20
5/8"
20
101.49
108.4
75
14
30
HPC - PCS62-21
PCS62-21
5/8"
21
106.52
113.4
75
16
30
HPC - PCS62-22
PCS62-22
5/8"
22
111.55
118.0
80
16
30
HPC - PCS62-23
PCS62-23
5/8"
23
116.58
123.4
80
16
30
HPC - PCS62-24
PCS62-24
5/8"
24
121.62
128.3
80
16
30
HPC - PCS62-25
PCS62-25
5/8"
25
126.66
134.0
80
16
30
HPC - PCS62-26
PCS62-26
5/8"
26
131.70
139.0
85
20
35
HPC - PCS62-27
PCS62-27
5/8"
27
136.75
144.0
85
20
35
HPC - PCS62-28
PCS62-28
5/8"
28
141.78
148.7
90
20
35
HPC - PCS62-29
PCS62-29
5/8"
29
146.83
153.8
90
20
35
HPC - PCS62-30
PCS62-30
5/8"
30
151.87
158.8
90
20
35
HPC - PCS62-31
PCS62-31
5/8"
31
156.92
163.9
95
20
35
HPC - PCS62-32
PCS62-32
5/8"
32
161.95
168.9
95
20
35
HPC - PCS62-33
PCS62-33
5/8"
33
167.00
174.5
95
20
35
HPC - PCS62-34
PCS62-34
5/8"
34
172.05
179.0
95
20
35
HPC - PCS62-35
PCS62-35
5/8"
35
177.10
184.1
95
20
35
HPC - PCS62-38
PCS62-38
5/8"
38
192.24
199.2
100
20
35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表