目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TRMss - Circular rack - Stainless steel - Module 1 to 5
HPC
Gears and sprockets
Racks
Rounded section racks
Powered by
CAD模型選擇
{hpc/v4/racks/round/trmss.prj},{NB=hpc_TRM2-1000/SS_S},{REF=TRM2-1000/SS},{DET=S},{MOD=2},{H=18.0},{D=20},{L=999},{INFO=INFO},{MOD1=2.000},{P=16},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
H
[mm]
D
ØD
[mm]
L
[mm]
HPC - TRM1-1000/SS
TRM1-1000/SS
1
9.0
10
999
HPC - TRM1.5-1000/SS
TRM1.5-1000/SS
1.5
13.5
15
999
HPC - TRM2-1000/SS
TRM2-1000/SS
2
18.0
20
999
HPC - TRM2.5-1000/SS
TRM2.5-1000/SS
2.5
22.5
25
997
HPC - TRM3-1000/SS
TRM3-1000/SS
3
27.0
30
999
HPC - TRM4-1000/SS
TRM4-1000/SS
4
36.0
40
1005
HPC - TRM5-1000/SS
TRM5-1000/SS
5
45.0
50
1005
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表