目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BFM/1 - Flanged nut - Bronze - 1 trapezoidal right or left-hand thread
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
Nuts with 1 thread
Powered by
CAD模型選擇
{hpc/v3/screws/leads/nuts1/bfm1.prj},{NB=hpc_BFM245},{TF=},{D=24x5},{D1=32},{D4=55},{D5=45},{D6=7},{L1=44},{L2=12},{L3=8},{INFO=INFO},{DX=24.000},{P=5},{REFX=BFM245}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
HPC - BFM102
BFM102
10x2
25
42
34
5
25
10
6
HPC - BFM123
BFM123
12x3
28
48
38
6
35
12
8
HPC - BFM164
BFM164
16x4
28
48
38
6
35
12
8
HPC - BFM184
BFM184
18x4
28
48
38
6
35
12
8
HPC - BFM204
BFM204
20x4
32
55
45
7
44
12
8
HPC - BFM225
BFM225
22x5
32
55
45
7
44
12
8
HPC - BFM245
BFM245
24x5
32
55
45
7
44
12
8
HPC - BFM285
BFM285
28x5
38
62
50
7
46
14
8
HPC - BFM306
BFM306
30x6
38
62
50
7
46
14
8
HPC - BFM326
BFM326
32x6
45
70
58
7
54
16
10
HPC - BFM366
BFM366
36x6
45
70
58
7
54
16
10
HPC - BFM407
BFM407
40x7
63
95
78
9
66
16
12
HPC - BFM447
BFM447
44x7
63
95
78
9
66
16
12
HPC - BFM508
BFM508
50x8
72
110
90
11
75
18
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表