目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ASM - Plain polymer bushes iglidur®A200
HPC
Linear components
Rotary motion
Bushings
Polymer bushes - For the food and pharmaceutical industries
Powered by
CAD模型選擇
{hpc/v3/rotary/bushing/food/asm.prj},{NB=hpc_ASM1420-10},{REF=ASM1420-10},{D1=14.0 (+0.050 / +0.160)},{D2=20},{B1=10},{F=0.8},{INFO=INFO},{D1X=14.000},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
[mm]
D2
[mm]
B1
h13
[mm]
F
[mm]
HPC - ASM0103-02
ASM0103-02
1.0 (+0.020 / +0.080)
3
2
0.5
HPC - ASM0104-02
ASM0104-02
1.5 (+0.020 / +0.080)
4
2
0.5
HPC - ASM0205-02
ASM0205-02
2.0 (+0.020 / +0.080)
5
2
0.5
HPC - ASM0205-03
ASM0205-03
2.0 (+0.020 / +0.080)
5
3
0.5
HPC - ASM0206-03
ASM0206-03
2.5 (+0.020 / +0.080)
6
3
0.5
HPC - ASM0305-03
ASM0305-03
3.0 (+0.020 / +0.080)
5
3
0.5
HPC - ASM0305-04
ASM0305-04
3.0 (+0.020 / +0.080)
5
4
0.5
HPC - ASM0306-03
ASM0306-03
3.0 (+0.020 / +0.080)
6
3
0.5
HPC - ASM0306-04
ASM0306-04
3.0 (+0.020 / +0.080)
6
4
0.5
HPC - ASM0407-03
ASM0407-03
4.0 (+0.030 / +0.105)
7
3
0.5
HPC - ASM0407-04
ASM0407-04
4.0 (+0.030 / +0.105)
7
4
0.5
HPC - ASM0407-06
ASM0407-06
4.0 (+0.030 / +0.105)
7
6
0.5
HPC - ASM0408-06
ASM0408-06
4.0 (+0.030 / +0.105)
8
6
0.5
HPC - ASM0508-04
ASM0508-04
5.0 (+0.030 / +0.105)
8
4
0.5
HPC - ASM0508-05
ASM0508-05
5.0 (+0.030 / +0.105)
8
5
0.5
HPC - ASM0508-08
ASM0508-08
5.0 (+0.030 / +0.105)
8
8
0.5
HPC - ASM0509-05
ASM0509-05
5.0 (+0.030 / +0.105)
9
5
0.5
HPC - ASM0509-08
ASM0509-08
5.0 (+0.030 / +0.105)
9
8
0.5
HPC - ASM0608-10
ASM0608-10
6.0 (+0.030 / +0.105)
8
10
0.5
HPC - ASM0609-06
ASM0609-06
6.0 (+0.030 / +0.105)
9
6
0.5
HPC - ASM0610-04
ASM0610-04
6.0 (+0.030 / +0.105)
10
4
0.5
HPC - ASM0610-06
ASM0610-06
6.0 (+0.030 / +0.105)
10
6
0.5
HPC - ASM0610-10
ASM0610-10
6.0 (+0.030 / +0.105)
10
10
0.5
HPC - ASM0612-06
ASM0612-06
6.0 (+0.030 / +0.105)
12
6
0.5
HPC - ASM0612-10
ASM0612-10
6.0 (+0.030 / +0.105)
12
10
0.5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表