目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
KM - Locknut - For axial locking
HPC
Linear components
Rotary motion
Roller accessories
Powered by
CAD模型選擇
{hpc/v3/rotary/acc/km.prj},{NB=hpc_KM13},{REF=KM13},{WSH=MB13},{T=M65x2.0},{D1=85},{D2=79},{E=12},{MAS=200},{INFO=INFO},{TX=65.000},{P=2.000},{M=7.000},{N=3.000},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Part number
ⁿ/ₐ
WSH
For washer
ⁿ/ₐ
T
Thread
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
MAS
Weight
[g]
HPC - KM3
KM3
MB3
M17x1.0
28
24
5
13
HPC - KM4
KM4
MB4
M20x1.0
32
26
6
19
HPC - KM5
KM5
MB5
M25x1.5
38
32
7
25
HPC - KM6
KM6
MB6
M30x1.5
45
38
7
43
HPC - KM7
KM7
MB7
M35x1.5
52
44
8
53
HPC - KM8
KM8
MB8
M40x1.5
58
50
9
85
HPC - KM9
KM9
MB9
M45x1.5
65
56
10
120
HPC - KM10
KM10
MB10
M50x1.5
70
61
11
150
HPC - KM11
KM11
MB11
M55x2.0
75
67
11
160
HPC - KM12
KM12
MB12
M60x2.0
80
73
11
170
HPC - KM13
KM13
MB13
M65x2.0
85
79
12
200
HPC - KM14
KM14
MB14
M70x2.0
92
85
12
240
HPC - KM15
KM15
MB15
M75x2.0
98
90
13
290
HPC - KM16
KM16
MB16
M80x2.0
105
95
15
400
HPC - KM17
KM17
MB17
M85x2.0
110
102
16
450
HPC - KM18
KM18
MB18
M90x2.0
120
108
16
560
HPC - KM19
KM19
MB19
M95x2.0
125
113
17
660
HPC - KM20
KM20
MB20
M100x2.0
130
120
18
700
HPC - KM22
KM22
MB22
M110x2.0
145
133
19
970
HPC - KM24
KM24
MB24
M120x2.0
155
138
20
1080
HPC - KM26
KM26
MB26
M130x2.0
165
149
21
1250
HPC - KM28
KM28
MB28
M140x2.0
180
160
22
1560
HPC - KM30
KM30
MB30
M150x2.0
195
171
25
2030
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表