目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
UTKswc - Utilitrak® 3 wheels carriage - Steel wheels V shape
HPC
Linear components
Linear guidance
V slide linear guidance system
Powered by
CAD模型選擇
{hpc/v3/linear/v_rail/utkswc.prj},{NB=hpc_UTK1-SWC},{REF=UTK1-SWC},{A=113.5},{B=24},{C=26.3},{D=8.8},{E=10},{F=40},{G=M6 x 1},{FR=2440},{FA=719},{MP=18},{MY=30.5},{MR=7.0},{C1=5600},{PPATH=utkswc_asmtpl.prj},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
Socket size
[mm]
F
[mm]
G
ØG
[mm]
FR
Load capacity Radial
[N]
FA
Load capacity Axial
[N]
MP
[N*m]
MY
[N*m]
MR
[N*m]
C1
ⁿ/ₐ
HPC - UTK1-SWC
UTK1-SWC
113.5
24
26.3
8.8
10
40
M6 x 1
2440
719
18
30.5
7.0
5600
HPC - UTK2-SWC
UTK2-SWC
144.2
38
35.0
11.8
13
45
M8 x 1.25
5300
1475
58
22.7
22.7
10200
HPC - UTK3-SWC
UTK3-SWC
201.3
55
50.0
15.8
15
60
M10 x 1.5
11800
5100
229
118.0
118.0
21600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表