目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
AWM - Shaft and support for linear guide - Aluminium - For RJUM sliding bearing
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Shafts for linear guidance
Powered by
CAD模型選擇
{hpc/v3/linear/tables/shafts/awm.prj},{NB=hpc_AWMP16-100},{V=Arbre massif},{D=16},{L=100},{MAS=0.56},{D1=16.000},{LMIN=10.000},{LMAX=3000.000},{LD=0.000},{INFO=INFO},{REFX=AWMP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
REFERENCE
ⁿ/ₐ
V
Type
ⁿ/ₐ
D
Input bore diameter
[mm]
MAS
Weight
[kg/m]
HPC - AWMP8-100
AWMP8-100
Massive shaft
8
0.14
HPC - AWMP10-100
AWMP10-100
Massive shaft
10
0.22
HPC - AWMP12-100
AWMP12-100
Massive shaft
12
0.32
HPC - AWMP16-100
AWMP16-100
Massive shaft
16
0.56
HPC - AWMP20-100
AWMP20-100
Massive shaft
20
0.88
HPC - AWMP25-100
AWMP25-100
Massive shaft
25
1.37
HPC - AWM30-100
AWM30-100
Hollow shaft
30 x 7.5
1.48
HPC - AWM40-100
AWM40-100
Hollow shaft
40 x 10
2.63
HPC - AWM50-100
AWM50-100
Hollow shaft
50 x 11
3.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表