目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DER90 - Stainless steel AC asynchronous motor 1.1 to 1.5 kW - torque up to 33 Nm
HPC
Power transmission parts
Motor-gearboxes
AC synchronous motors
Motor AC stainless steel
Powered by
CAD模型選擇
{hpc/v2/motorgear/motor_ac/stainless_steel/der90.prj},{NB=hpc_DER90-S4-B14/SS},{REF=DER90-S4-B14/SS},{L=351},{PUS=1.1},{COR=2.31},{REM=82.7%},{FAC=0.83},{TN=7.20},{TS=16.56},{TMAX=16.56},{IS=13.9},{MAS=24},{INFO=INFO},{X=1},{PPATH=der90_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
L
[mm]
PUS
Power
[kW]
COR
Current
[A]
REM
Efficiency
ⁿ/ₐ
FAC
Power factor
[mm]
TN
[Nm]
TS
[Nm]
TMAX
[Nm]
IS
[A]
MAS
Weight
[kg]
HPC - DER90-S4-B14/SS
DER90-S4-B14/SS
351
1.1
2.31
82.7%
0.83
7.20
16.56
16.56
13.9
24
HPC - DER90-L4-B14/SS
DER90-L4-B14/SS
367
1.5
3.14
86.3%
0.79
9.81
22.56
22.56
18.8
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表