目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DER80 - Stainless steel AC asynchronous motor 0.55 to 0.75 kW - torque up to 17.46 Nm
HPC
Power transmission parts
Motor-gearboxes
AC synchronous motors
Motor AC stainless steel
Powered by
CAD模型選擇
{hpc/v2/motorgear/motor_ac/stainless_steel/der80.prj},{NB=hpc_DER80-A4-B14/SS},{REF=DER80-A4-B14/SS},{L=308},{PUS=0.55},{COR=1.29},{REM=81.8%},{FAC=0.75},{TN=3.65},{TS=87.60},{TMAX=8.90},{IS=6.7},{MAS=17.6},{INFO=INFO},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
L
[mm]
PUS
Power
[kW]
COR
Current
[A]
REM
Efficiency
ⁿ/ₐ
FAC
Power factor
[mm]
TN
[Nm]
TS
[Nm]
TMAX
[Nm]
IS
[A]
MAS
Weight
[kg]
HPC - DER80-A4-B14/SS
DER80-A4-B14/SS
308
0.55
1.29
81.8%
0.75
3.65
87.60
8.90
6.7
17.6
HPC - DER80-B4-B14/SS
DER80-B4-B14/SS
348
0.75
1.76
84.4%
0.74
4.91
11.29
11.29
10.6
21.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表