目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RFVFP - Stainless steel worm and wheel gearboxes - mounting bracket
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Stainless steel
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/stainless_steel/rfvfp.prj},{NB=hpc_RFV40-FP/SS},{REF=RFV40-FP/SS},{H=50},{H1=90},{V=111},{V1=83},{X=35},{X1=70},{V2=95},{V3=60},{INFO=INFO},{Y=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
H
[mm]
H1
[mm]
V
[mm]
V1
[mm]
X
[mm]
X1
[mm]
V2
[mm]
V3
[mm]
HPC - RFV40-FP/SS
RFV40-FP/SS
50
90
111
83
35
70
95
60
HPC - RFV50-FP/SS
RFV50-FP/SS
60
110
131
97
40
80
114
70
HPC - RFV63-FP/SS
RFV63-FP/SS
72
135
156
116
45
100
137
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表